Marker Box【100 Pieces Per Package】

Marker Box
[Features]
• Put in notes written on paper and the like can be fastened together with the cable tie.
• The box itself can be used repeatedly or change articles to put inside.
[Applications]
• Wirings and the like that are difficult to mask.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MC1BOX
MC2BOX
PMT-150
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Details Type Width
(mm)
Length
(mm)
Thickness
(mm)
Vertical
(mm)
Horizontal
(mm)
Maximum Binding Radius
(mm)
Trusco Code Mass
(g)
Applicable Poster Dimensions
(mm)
Quantity

33.05 €

100 Pieces Per Package

1 pack 6 Days Box Type---11.532.6-384-228287.030X9.51 Bag (100 pcs)

44.13 €

100 Pieces Per Package

1 pack 6 Days Box Type---19.143.5-384-2291238.040X17.01 Bag (100 pcs)

122.18 €

100 Pieces Per Package

1 pack 9 Days Cable Included5.01601.7--25384-2304215.0-1 Bag (100 pcs.)

Loading...

  1. 1

Basic information

Product Type Cable tie Color White Main body: option Main Body
Features Memos written on paper, etc. can be placed inside and fastened to objects by using together with a cable tie. The box itself can be used repeatedly, and the container can also be changed. Application For electric wires and the like that are hard to be marked on. Operating Temperature Range(°C) 5~65
Material Polyethylene (PE)

Tech Support