Manufacturer part number: 4A-19LLN
Brand: MAEDAKINNZOKU
Price: 29.89 €
Delivery time: 10 Days
Width across flat dimension: 19 mm
Dimension (D1): 38 mm
Dimension (D2): 48 mm
Mass: 520 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4A-19LLN
Product Type | Tire-Related | Overall Length(mm) | 130 | Insertion Angle(mm) | 12.7 |
---|---|---|---|---|---|
Shape of Insertion Angle | 4-point | Dimension (L1)(mm) | 20 |
This page is Thin Type Wheel Nut Socket For Impact (Hex Type), part number 4A-19LLN.
You can find the detail information about specifications and dimensions on part number 4A-19LLN.
Part Number |
---|
4A-17LLN |
4A-21LLN |
4A-22LLN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width across flat dimension (mm) | Dimension (D1) (mm) | Dimension (D2) (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|
28.91 € | 1 | Available | 10 Days | 17 | 40 | 38 | 375 | |
30.98 € | 1 | Available | 10 Days | 21 | 42 | 48 | 540 | |
32.73 € | 1 | Available | 10 Days | 22 | 42 | 38 | 395 |