Manufacturer part number: SHR320-1.5-R0.2-4.5
Brand: NS TOOL
Price: 186.89 €
Delivery time: 6 Days
Blade diameter (D): 1.5 φ
R Size: 0.2 mm
Blade length (ℓ): 0.75 mm
Overall Length (L): 52 mm
Underneck length (ℓ1): 4.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SHR320-1.5-R0.2-4.5
Part Number
|
---|
SHR320-1.5-R0.2-4.5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | (d2) Neck Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
186.89 € | 1 | 6 Days | 1.5 | 0.2 | 0.75 | 52 | 4.5 | 1.45 |
Loading...
work material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 | Type | Radius | Shank diameter (d)(mm) | 4 |
---|---|---|---|---|---|
Machining Application | Plane / Groove | Coating | Non-Coated | Torsion Angle (θ) | Weak torsion (15 to 25°) |
R Precision(μm) | -0.005 to 0.005 | (γ) Neck Angle(°) | 15° |
This page is SHR320 CBN High Efficiency Radius End Mill, part number SHR320-1.5-R0.2-4.5.
You can find the detail information about specifications and dimensions on part number SHR320-1.5-R0.2-4.5.
Configure
Basic Attributes
Type
Blade diameter (D)(φ)
R Size(mm)
Blade length (ℓ)(mm)
Overall Length (L)(mm)
Underneck length (ℓ1)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SHR320-1-R0.1-5 |
SHR320-1-R0.2-3 |
SHR320-1-R0.2-5 |
SHR320-1.5-R0.2-7.5 |
SHR320-2-R0.1-10 |
SHR320-2-R0.1-6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | (d2) Neck Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|
180.22 € | 1 | 6 Days | 1 | 0.1 | 0.5 | 52 | 5 | 0.95 | ||
160.24 € | 1 | 6 Days | 1 | 0.2 | 0.5 | 50 | 3 | 0.95 | ||
180.22 € | 1 | 6 Days | 1 | 0.2 | 0.5 | 52 | 5 | 0.95 | ||
206.88 € | 1 | 6 Days | 1.5 | 0.2 | 0.75 | 52 | 7.5 | 1.45 | ||
213.55 € | 1 | 6 Days | 2 | 0.1 | 1 | 52 | 10 | 1.94 | ||
193.55 € | 1 | 6 Days | 2 | 0.1 | 1 | 52 | 6 | 1.94 |