WEICON Multi-Stripper No. 400

WEICON Multi-Stripper No. 400
The WEICON Multi-Stripper No. 400 is a universal wire-stripping tool for the following functions: circular cutting, longitudinal cutting, wire stripping, cable stripping and cutting for all common flexible and solid conductors.

The tool allows cables to be stripped easily even in hard-to-reach areas, such as ceiling and wall areas, junction and distribution boxes, and switch cabinets. The integrated contoured blade allows conductor crosssections of 0.5 mm², 0.75 mm², 1.5 mm², 2.5 mm², 4 mm² and 6 mm² to be stripped.

An easy-to-reach side cutter is also integrated into the Multi-Stripper No. 400 and can be used up to a cable diameter of 6 mm (solid conductors up to 4 mm in diameter).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10001620

You can download the technical data sheet from following link:
Technical data sheet

 

Part Number
10001620
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

27.60 €

1 3 Days 10

Loading...

  1. 1

This page is WEICON Multi-Stripper No. 400, part number 10001620.
You can find the detail information about specifications and dimensions on part number 10001620.

Tech Support