Registro

¡Estamos traduciendo nuestra tienda online al español! 

Pero como tenemos muchos productos y páginas, esto lleva tiempo. Mientras tanto, nuestro catálogo de productos estará en inglés. Gracias por su paciencia.

Condiciones del filtro

Despejar todo

  • Product Type
  • Material (Main Body)
  • Color
  • Other

Pallets (Color: Other)

A pallet is a table used for storing, transporting, and handling cargo. It is mainly used in factories, warehouses, transportation companies, etc. and is suitable for loading and transporting irregularly shaped packages such as bags and bulk. There are products made of paper such as cardboard, metal such as aluminum alloy and steel, and plastic such as polyethylene and polypropylene, and the characteristics of the materials are different. There are various type of products such as the double-sided type that is strength and shape are the same on the front and back sides, making it easy to stack, the single-sided type that can use pallet jack with different shape on the front and back sides, and the skid type that is suitable for one-way shipping for easy insertion of forks. When selecting a pallet, it is necessary to check the size and weight of the load and consider the compatible products.
    • Handle for Pallet Dolly
      • Volume Discount

      TRUSCO NAKAYAMA

      Handle for Pallet Dolly

      Width (mm)Depth (mm)Product TypeMaterial (Main Body)ColorHeight/Thickness (mm)Other
      --Pallet Hand TrolleySteelOther-Option
      Precio (IVA no incluido) a partir de:
      133.28 €
      Fecha de envío normal:
      6 días laborables
      Configurar

    ¿No está aquí el producto que busca?