Registro
1

Net Pallets

A wire mesh pallet is a pallet with a mesh structure and is a cargo handling platform used for logistics. The product is used to transport materials and waste to construction sites, and to transport resin products, agricultural and marine products, boxed products, etc. It is made of trivalent chromium zinc plating or chrome-free steel and has a hot-dip galvanized finish, galvanized finish, etc. Made of lightweight but strong materials. In addition, there are stainless steel products with excellent water resistance and rust prevention. You can select from no casters, casters that can be attached, and with casters. The casters are convenient for transporting. The product is easy to assemble and folds, so it is easy to store when not in use and takes up little space. If you want to store small items that slip through the gaps in the wire mesh pallets, use container bag mesh pallet bags.
    • Nameplate for Wire Mesh Pallet
      • Volume Discount

      TRUSCO NAKAYAMA

      Nameplate for Wire Mesh Pallet

      A nameplate for mesh pallets that uses a coil in the opening/closing unit for easy opening/closing, has excellent strength thanks to its mesh structure and can be folded for effective use of storage space.
      Más información
      Material (Main Body)Product TypeOther
      SteelNet palletOption
      Precio normal (IVA no incluidos):
      30.63 €
      Fecha de envío normal:
      9 días laborables
      Configurar

    ¿No está aquí el producto que busca?