Registro

¡Estamos traduciendo nuestra tienda online al español! 

Pero como tenemos muchos productos y páginas, esto lleva tiempo. Mientras tanto, nuestro catálogo de productos estará en inglés. Gracias por su paciencia.

Flaw Detecting Chemical /Detecting Agents

Dye penetrant / Leak detectors are a general term for liquids used to detect flaws on metal surfaces and liquids used to detect gas and oil leaks. Dye penetrants are used to detect pin holes and cracks in castings and metal surface flaws. The inspection method involves completely removing the dirt on the inspection object with the cleaning liquid, then applying the penetrating liquid and wipe off the excess liquid. After that, when the developer is applied, the defects appear clearly. It is necessary to select a cleaning solution, a penetrating solution, and a developing solution according to the application, and also to select a non-gas type or aerosol type. Depending on the application, the leak detection agent is for gas, oil, water, or foam, and is used for various pipes, gas equipment, leak detection of aqueous liquids, etc. Detect by applying a liquid type or spray type.
  • WEICON Leak Detector

      WEICON

      WEICON Leak Detector

      Non-flammable, non-corrosive, does not cause skin irritation, DIN-DVGW-testedThe agent is used for the fast, convenient and reliable location of leaks (cracks or porous spots) in pressurized pipes.WEICON Leak Detection does not form any hazardous compounds with carbon dioxide (CO₂), propane, butane, acetylene, oxygen, city or natural gases.WEICON Leak Detection can be used wherever compressed air, natural or liquid gas is processed, and wherever leaky points can occur on fittings, threated joints, and connections. It greatly contributes to the safety of pneumatic brakes and gas lines.
      Más información
      Precio (IVA no incluido) a partir de:
      46.10 €
      Fecha de envío normal:
      3 días laborables
      Configurar

    ¿No está aquí el producto que busca?