Registro
1

Products for Welding

Welding supplies are all sorts of supplies used for welding to melt and join parts made with metals, glass, etc. Welding arcs that are generated during welding work include ultraviolet rays and visible light that are harmful to the human body; for this reason, in manual welding work, welding masks or light shielding goggles are used to protect eyes from direct exposure to the arcs. Welding screens are also necessary to protect the eyes of workers around the site. Select the applicable welding rod from ilmenite type, lime titania type, etc., based on the material and thickness of base metal material or application. A variety of welding supplies are necessary according to the application; markers are used for marking on the welding point, and when cutting aluminum and stainless steel, plasma cutters are used along with fire-resistant spatter sheet spread underneath to receive sparks and metal debris that spatter during work.