Head support sleeve for piercing punches

Head support sleeve for piercing punches

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
PWA3-[0.5,​1,​2,​3,​4,​5]
PWA4-[0.5,​1,​2,​3,​4,​5]
PWA5-[0.5,​1,​2,​3,​4,​5]
PWA6-[0.5,​1,​2,​3,​4,​5]
PWA8-[0.5,​1,​2,​3,​4,​5]
PWA10-[0.5,​1,​2,​3,​4,​5]
PWA13-[0.5,​1,​2,​3,​4,​5]
PWA16-[1-5/1]
PWA20-[1-5/1]
PWA25-[1-5/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSd (Inner diameter)
(mm)
T (Thickness)
(mm)
1 Quote 1030.5 ~ 5
1 Quote 1040.5 ~ 5
1 Quote 1050.5 ~ 5
1 Quote 1060.5 ~ 5
1 Quote 1080.5 ~ 5
1 Quote 10100.5 ~ 5
1 Quote 10130.5 ~ 5
1 Quote 10161 ~ 5
1 Quote 10201 ~ 5
1 Quote 10251 ~ 5

Loading...

  1. 1

Tech Support