System springs / ISO 10243 / light load green / ISWG (ISWG32-44)

System springs / ISO 10243 / light load green / ISWG ISWG32-44
  • Promotional pricing

Product Details:

Manufacturer part number: ISWG32-44

Brand: MISUMI

Price: 2.58

Delivery time: Same day


Technical Data:

Hole diameter (D): 32 mm

Rod diameter (d): 16 mm

Free length (L): 44 mm

Maximum load: 1399 N


(i)Remark

  • Hole Diameter: 10-63 mm.
  • Free Length: 25-305 mm.
  • Deflection ratio: Low deflection (3,000,000 shots) 25%, Medium deflection (1,500,000 shots) 30%, High deflection (500,000 shots) 35%, Maximum deflection (200,000 shots) 40%

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ISWG32-44

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
ISWG32-44
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSHole diameter (D)
(mm)
Rod diameter (d)
(mm)
Free length (L)
(mm)
Maximum load
(N)

2.58 €

1.26 €

1 Same day

Stock

103216441399

Loading...

  1. 1

Basic information

Maximum deflection ratio(%) 40

This page is System springs / ISO 10243 / light load green / ISWG, part number ISWG32-44.
You can find the detail information about specifications and dimensions on part number ISWG32-44.

Variation of this product

Part Number
ISWG10-38
ISWG10-44
ISWG10-51
ISWG32-51
ISWG32-64
ISWG32-76
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSHole diameter (D)
(mm)
Rod diameter (d)
(mm)
Free length (L)
(mm)
Maximum load
(N)

1.01 €

1 Same day

Stock

1010538103

1.03 €

1 Same day

Stock

1010544106

1.05 €

1 Same day

Stock

1010551102

2.85 €

1 Same day

Stock

103216511367

3.23 €

20 2 Days 103216641357

3.63 €

1 Same day

Stock

103216761338

Tech Support