Manufacturer part number: MBPGS-H38-50
Brand: MISUMI
Price: Please contact the support for quotation
Delivery time: Quote
L (Gas spring holder full length): 50 mm
Applicable gas spring diameter: 38 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MBPGS-H38-50
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
MBPGS-H38-50 |
Part Number | Minimum order quantity | Volume Discount | RoHS | L (Gas spring holder full length) (mm) | Applicable gas spring diameter (mm) | |
---|---|---|---|---|---|---|
1 | Available | Quote | 10 | 50 | 38 |
Loading...
L | L1 | D | D1 | P | d | d1 | T | P1 | d2 | d3 | T1 | ![]() Socket Head Cap Screw | Part Number | L | ||
Type | No. | |||||||||||||||
40 | 25 | 80 | 40 | 57 | 9 | 14 | 9 | 18 25 | 7 | 12 | 7 | M 8-45 4 pcs. | M6-15 2 pcs. | MBPGS-H | 38 | 40 |
50 | 35 | M 8-55 4 pcs. | 50 | |||||||||||||
55 | 40 | M 8-60 4 pcs. | 55 | |||||||||||||
45 | 30 | 90 | 47 | 68 | 11 | 17 | 11 | 20 | 9 | 14 | 9 | M10-50 4 pcs. | M8-16 2 pcs. | 45 | 45 | |
55 | 40 | M10-60 4 pcs. | 55 | |||||||||||||
65 | 50 | M10-70 4 pcs. | 65 | |||||||||||||
55 | 40 | 100 | 52 | 75 | 13 | 20 | 13 | 20 | 9 | 14 | 9 | M12-60 4 pcs. | M8-16 2 pcs. | 50 | 55 | |
65 | 50 | M12-70 4 pcs. | 65 | |||||||||||||
75 | 60 | M12-80 4 pcs. | 75 |
This page is Holders For Gas Spring, part number MBPGS-H38-50.
You can find the detail information about specifications and dimensions on part number MBPGS-H38-50.
Part Number |
---|
MBPGS-H38-40 |
MBPGS-H38-55 |
MBPGS-H45-45 |
MBPGS-H45-55 |
MBPGS-H45-65 |
MBPGS-H50-55 |
Part Number | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | L (Gas spring holder full length) (mm) | Applicable gas spring diameter (mm) |
---|---|---|---|---|---|---|
1 | Available | Quote | 10 | 40 | 38 | |
1 | Available | Quote | 10 | 55 | 38 | |
1 | Available | Quote | 10 | 45 | 45 | |
1 | Available | Quote | 10 | 55 | 45 | |
1 | Available | Quote | 10 | 65 | 45 | |
1 | Available | Quote | 10 | 55 | 50 |