Manufacturer part number: D-GBM10-18-17
Brand: MISUMI
Price: 10.68 €
Delivery time: 17 Days
d (Leader bushing inner diameter): 18 mm
L (L dimension): 17 mm
TYPE: 1
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D-GBM10-18-17
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
D-GBM10-18-17 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d (Leader bushing inner diameter) (mm) | L (L dimension) (mm) | TYPE | |
---|---|---|---|---|---|---|---|
10.68 € | 1 | Available | 17 Days | 18 | 17 | 1 |
Loading...
TYPE | ℓ | ℓ(ℓ1) | S | t | D | H | Part No. | d | L |
Type | |||||||||
1 | 26 | 26 | 9 | 6 | 26 | 31 | D-GBM10 | 18 20 | 17 |
31 | 31 | 22 | |||||||
36 | 36 | 27 | |||||||
45 | 45 | *36 | |||||||
55 | 55 | *46 | |||||||
65 | 65 | *56 | |||||||
75 | 75 | *66 | |||||||
2 | 76 | 85 | *76 | ||||||
95 | 86 | ||||||||
105 | 96 | ||||||||
125 | 116 | ||||||||
145 | 136 | ||||||||
1 | 26 | 26 | 30 | 35 | 22 24 | 17 | |||
31 | 31 | *22 | |||||||
36 | 36 | 27 | |||||||
45 | 45 | *36 | |||||||
55 | 55 | *46 | |||||||
65 | 65 | *56 | |||||||
75 | 75 | *66 | |||||||
85 | 85 | *76 | |||||||
95 | 95 | *86 | |||||||
105 | 105 | *96 |
TYPE | ℓ | ℓ(ℓ1) | S | t | D | H | Part No. | d | L |
Type | |||||||||
2 | 96 | 125 | 9 | 6 | 30 | 35 | D-GBM10 | 22 24 | *116 |
145 | 136 | ||||||||
165 | 156 | ||||||||
1 | 31 | 31 | 42 | 47 | 30 32 | 22 | |||
36 | 36 | *27 | |||||||
45 | 45 | *36 | |||||||
55 | 55 | *46 | |||||||
65 | 65 | *56 | |||||||
75 | 75 | *66 | |||||||
85 | 85 | *76 | |||||||
95 | 95 | *86 | |||||||
105 | 105 | *96 | |||||||
125 | 125 | *116 | |||||||
2 | 116 | 145 | *136 | ||||||
165 | 156 | ||||||||
185 | 176 | ||||||||
205 | 196 | ||||||||
1 | 48 | 48 | 12 | 10 | 54 | 60 | 40 42 | *36 | |
58 | 58 | *46 | |||||||
68 | 68 | *56 | |||||||
78 | 78 | *66 | |||||||
88 | 88 | *76 | |||||||
98 | 98 | *86 | |||||||
108 | 108 | *96 | |||||||
128 | 128 | 116 | |||||||
2 | 136 | 148 | 136 | ||||||
168 | 156 | ||||||||
188 | 176 | ||||||||
208 | 196 | ||||||||
258 | 246 |
dH7 | De7 | Dk6 | ||||
9 | +0.015 0 | 14 | -0.032 -0.050 | 14 | +0.012 +0.001 | |
10 | ||||||
14 | +0.018 0 | 20 | -0.040 -0.061 | 20 | +0.015 +0.002 | |
15 | ||||||
18 | 26 | 26 | +0.015 +0.002 | |||
20 | +0.021 0 | 26 | 26 | |||
22 | 30 | 30 | ||||
24 | 30 | 30 | ||||
30 | 42 | -0.050 -0.075 | 42 | +0.018 +0.002 | ||
32 | +0.025 0 | 42 | 42 | |||
40 | 54 | -0.060 -0.090 | 54 | +0.021 +0.002 | ||
42 | 54 | 54 | ||||
50 | +0.030 0 | 66 | 66 | |||
52 | 66 | 66 |
Part No. | - | d | - | L | ||
D-GBM10 | - | 18 | - | 17 | ||
Head | With Head | Brand | MISUMI | Oil groove | No |
---|---|---|---|---|---|
Material | Other Steel |
This page is CENTERING HEAD GUIDE BUSHINGS -DIN Type/Plain-, part number D-GBM10-18-17.
You can find the detail information about specifications and dimensions on part number D-GBM10-18-17.
Configure
Basic Attributes
Type
d (Leader bushing inner diameter)(mm)
L (L dimension)(mm)
TYPE
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
D-GBM10-18-116 |
D-GBM10-18-136 |
D-GBM10-18-22 |
D-GBM10-18-27 |
D-GBM10-18-36 |
D-GBM10-18-46 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d (Leader bushing inner diameter) (mm) | L (L dimension) (mm) | TYPE |
---|---|---|---|---|---|---|---|
23.80 € | 1 | Available | 17 Days | 18 | 116 | 2 | |
29.92 € | 1 | Available | 17 Days | 18 | 136 | 2 | |
10.83 € | 1 | Available | 17 Days | 18 | 22 | 1 | |
10.98 € | 1 | Available | 17 Days | 18 | 27 | 1 | |
11.27 € | 1 | Available | 17 Days | 18 | 36 | 1 | |
11.57 € | 1 | Available | 17 Days | 18 | 46 | 1 |