MOLD COUPLING SOCKETS -DIN Type/Hose Attachment/Pusher Lock/With Valve/Heat Resistance 100 Degree- (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D-F100-CVL9

Drawing / Product specification

■ For hose attachment (Pusher lock type)
TypeValvemax.℃
D-F100-CVL100
[ M ]C3604
[ A ]Rings (Red, Blue)
 

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
D-F100-CVL9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plug connector diameter
(mm)

10.18 €

1 Available 16 Days 9

Loading...

  1. 1

Specification table

dDLEd1Part No.
TypeV
91754.222.46D-F100-CVL9
132264.426.1913
[ ! ]Use in atmospheric pressure 2,500 kPa (25.49 kgf/cm2) or lower.

Order Example

   
 Part No. 
 D-F100-CVL9 
   

Basic information

Brand MISUMI Material Brass Connecting parts Hose
Heat proof 100℃ With/without valve Standard Shape Straight

This page is MOLD COUPLING SOCKETS -DIN Type/Hose Attachment/Pusher Lock/With Valve/Heat Resistance 100 Degree-, part number D-F100-CVL9.
You can find the detail information about specifications and dimensions on part number D-F100-CVL9.

Variation of this product

Part Number
D-F100-CVL13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Plug connector diameter
(mm)

11.11 €

1 Available 16 Days 13

Tech Support