Electromagnetic - Round (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MGES30

Electromagnetic - Round:Related Image
Electromagnetic - Round:Related Image

MaterialSurface Treatment
Body1.0038/S235JRElectroless Nickel Plating
Resin PartEpoxy Resin-

Specifications

Electromagnetic - Round:Related Image
Electromagnetic - Round:Related Image
Electromagnetic - Round:Related Image
Electromagnetic - Round:Related Image
Part NumberHd1d2(A)(B)C*M1xPM2xPEffective Screw DepthRotation Prevention HoleE(L)FVoltage
(V)
Current
(A)
Max. Attration Force
N{kgf}
Mass
(g)
€ Unit Price
TypeDm1m2dh
MGE
MGET
(* only)
*2028817.45.53.54 (4.5)4x0.7-8----700-240.06 28{2.8}7076,00
*30401327.27.2610
(5)
6x1.0-12-4310-0.17 180{18}20088,00
40401635.57.2-12-15-0.24 300{30}350126,00
50502444.47.24.58x1.25-15-5418-900.11 600{60}700176,00
60603152.77.231510x1.5-20-20-0.201,200{120}1200214,00
MGES202061751.5124x0.7-5----200-240.06 10{1}4081,00
302013275.52156x1.0-10-3210-0.08 100{10}8090,00
402017345-10-15-0.09 220{22}150134,00
5025244258x1.25-12-4318-900.10 500{50}300192,00
60303250531810x1.5-16-20-0.211,000{100}500247,00
MGX2028817.45.53.54 (4.5)4x0.73x0.5816.3---700-240.06 16{1.6}52.581,00
30401327.27.2610 (5)6x1.04x0.71222.64310-0.17 108{10.8}15493,00
MGXS202061751.5124x0.73x0.5511.3---200-240.06 6{0.6}3086,00
3020132752156x1.04x0.7104.63210-0.08 60{6}6095,00
SMGES301511.527.551.3156x1.0-8-3210200-240.06 50{5}6095,00
--
MGD2020617.65.5-54x0.7-5---2070040240.12 40{4}100149,00
30201326.85.5-76x1.0-10---3070060240.16 150{15}200169,00
Maximum attraction force is for subect material of 1.0038/S235JR (polished surface, 50mm thick plate). *Dimensions in ( ) are for MGET.
Part NumberHd1d2(A)(B)C*M1xPM2xPEffective Screw DepthRotation Prevention HoleE(L)FVoltage
(V)
Current
(A)
Max. Attration Force
N{kgf}
Mass
(g)
€ Unit Price
TypeDm1m2dh
MGE
MGET
(* only)
*2028817.45.53.54 (4.5)4x0.7-8----700-240.06 28{2.8}7076,00
*30401327.27.2610
(5)
6x1.0-12-4310-0.17 180{18}20088,00
40401635.57.2-12-15-0.24 300{30}350126,00
50502444.47.24.58x1.25-15-5418-900.11 600{60}700176,00
60603152.77.231510x1.5-20-20-0.201,200{120}1200214,00
MGES202061751.5124x0.7-5----200-240.06 10{1}4081,00
302013275.52156x1.0-10-3210-0.08 100{10}8090,00
402017345-10-15-0.09 220{22}150134,00
5025244258x1.25-12-4318-900.10 500{50}300192,00
60303250531810x1.5-16-20-0.211,000{100}500247,00
MGX2028817.45.53.54 (4.5)4x0.73x0.5816.3---700-240.06 16{1.6}52.581,00
30401327.27.2610 (5)6x1.04x0.71222.64310-0.17 108{10.8}15493,00
MGXS202061751.5124x0.73x0.5511.3---200-240.06 6{0.6}3086,00
3020132752156x1.04x0.7104.63210-0.08 60{6}6095,00
SMGES301511.527.551.3156x1.0-8-3210200-240.06 50{5}6095,00
--
MGD2020617.65.5-54x0.7-5---2070040240.12 40{4}100149,00
30201326.85.5-76x1.0-10---3070060240.16 150{15}200169,00
Maximum attraction force is for subect material of 1.0038/S235JR (polished surface, 50mm thick plate). *Dimensions in ( ) are for MGET.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
MGES30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

113.35 €

1 Available 6 Days

Loading...

  1. 1

More Information

6

Example of Use

Electromagnetic - Round:Related Image
Electromagnetic - Round:Related Image
Electromagnetic - Round:Related Image
Electromagnetic - Round:Related Image

Basic information

O.D. D(φ) 30 Application Thin Type

This page is Electromagnetic - Round, part number MGES30.
You can find the detail information about specifications and dimensions on part number MGES30.

Complementary Products

Tech Support