Canopy Stays

Canopy Stays

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Universal mount for one cover. 2 types are available, for left and for right. Made of stainless steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Canopy Stays:Related Image

No.Part NameMaterial
Main BodyEN 1.4301 Equiv.
WasherPolyamide
RivetEN 1.4301 Equiv.

Specifications

Part Number
STYTL
Part NumberMass
(g)
Unit Price
TypeRight and Left
STYTL (For Left Side)66
R (For Right Side)

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
STYTL
STYTR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSFlexible, Slide Type Operating Direction

9.45 €

1 Available Same day

Stock

10-For Left Side

9.45 €

1 Available Same day

Stock

10OthersFor Right Side

Loading...

  1. 1

Example of Use

Canopy Stays:Related Image

Basic information

Door Opening Manner Lid Stay Type Rotation Rotation Type Flap
Stopper Details Not Provided Body Material EN 1.4301 Equiv. Max. Length(mm) 200

Complementary Products

Tech Support