Metal plates / milled / AxBxT configurable / EN 3.7035 Equiv. class 2

Metal plates / milled / AxBxT configurable / EN 3.7035 Equiv. class 2
[Features] General purpose titanium material with a good balance between workability and strength.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TIF-[10-300/0.1]-[6-300/0.1]-[2-36/0.1]

Back to the Category Material Plates, Blocks

Technical Drawing - Metal Ingots

Titanium Configurable Plates:Related Image
Open the technical drawing in the new window

Available dimensions and tolerances can be found under the tab More Information.
 

Basic Properties (e.g., material, hardness, coating, tolerance) - Metal Ingots

Material:Titanium Class 2 EN 3.7035 Equiv.
Part Number0.1mm Increment
TypeABT
A≥B
TIF10~3006~3002~28
■Precision Standards (Max. Value)
Parallelism (per 100mm)0.02 or Less
Flatness (per 100mm)0.02 or Less
Perpendicularity of Datum Plane (per 100mm)0.02 or Less
Circumference ChamferingC0.1 Fine Chamfering

Further specifications can be found under the tab More Information .
 

Composition of a Product Code - Metal Ingots

Part Number-A-B-T
       
TIF-255.3-221.1-18.9
 

Alterations - Metal Ingots

Titanium Configurable Plates:Related Image

General Information - Metal Ingots

 

Selection details of flat steels/plates (metal)

- Material: aluminum, steel, tool steel, pre-hardened steel, stainless steel (stainless steel), copper, titanium

- Surface treatment: milled, front-polished, flat-polished

- Heat treatment: annealed, normal annealed, pre-hardened, tempered, half hard, quarter hard

- Length [A]: 6 to 3000 mm in 0.01 mm increments

- Width [B]: 6 to 1500 mm in 0.01 mm increments

- Thickness [T]: 1.5 to 100 mm in 0.01 mm increments

- Parallelism: up to 0.01/100 mm

- Evenness: up to 0.01/100 mm

- Perpendicularity: up to 0.02/100 mm

 

Description/Basics

The metal plates from MISUMI are semi-finished products and are often used in the industry for further processing.
These can be selected in the MISUMI online shop in different versions. The machining of the lateral surfaces, or rolled, milled or ground at the top and the bottom, is available for the metal plate. The metal plates are available in various tolerances. This usually depends on the respective surface machining. This allows you to configure the MISUMI metal plates to suit your needs and use them as a semi-finished product for further processing. A customized metal block or metal plate can help to reduce the number of work steps in your further processing of the metal plate.
The metal plates can therefore be used well as semi-finished products for further processing, or often serve as a base plate for substructures, as well as column guide frames.

An overview of the different metal plates can be found in the PDF Metal Plate Overview.

You can find other shapes and materials of the semi-finished products by following this link.

MISUMI also offers the service to manufacture metal plates according to your needs with meviy by uploading CAD data.

 

Aluminum Plate

The aluminum plate as a blank or raw material from MISUMI is light compared to other materials, but stable and shock resistant. Therefore, the material aluminum is very often used as a Aluminium Extrusions in plant and mechanical engineering.
Aluminum plates exhibit good corrosion resistance despite the lack of surface treatment. In principle, aluminum forms an oxide layer that prevents further corrosion. Aluminum plates are very good for further processing.

 

Steel Plate

Steel plates made of structural steel are inexpensive in terms of their ratio and also economical due to their good workability.
The steel plate offers high strength and density. Steel has long been a very common material, so there are many types of steel suitable for different technical requirements.
Alloy tool steel has a higher temperature resistance, resistance, and hardness than usual structural steel. Another major advantage of this steel plate is the possibility of hardening and remuneration of the material.
One disadvantage of steel plates is the rather poor corrosion resistance. Without a subsequent surface treatment, steel tends to quickly corrode.

 

Stainless Steel Plate

The MISUMI stainless steel plates have good to very good corrosion resistance, which makes the material durable. MISUMI offers various stainless steel plates for a wide variety of requirements in plant and mechanical engineering.
The surface of stainless steel can be visually refined by sanding or polishing. Stainless steel plates have good temperature resistance, but stainless steel can stain at high temperatures (tempering colour). This should be taken into account for welding joints.
Stainless steels with chrome-nickel content have an antibacterial effect and offer a poor substrate for germs when polished, which also makes the stainless steel plate hygienic.

 

Copper Plate/Brass Plate

The copper plate has very good thermal conductivity and electrical conductivity. This represents a special feature for other materials. Copper plates also have good corrosion resistance and are resistant.
MISUMI offers various copper alloys in its product range. The most commonly used copper is cold-solidified copper due to its good electrical conductivity and thermal conductivity.
Another variant of the copper plate is MISUMI made of oxygen-free copper, which is also known as pure copper. Oxygen-free copper has good resistance to hydrogen embrittlement and is often used in the electrical industry.
Chrome copper plates offer good mechanical strength and abrasion resistance at high temperatures.
The brass plate, on the other hand, offers high strength and ductility. Therefore, brass permits plastic deformation before the material has a fatigue fracture.

 

Titanium Plate

Titanium plates from MISUMI can be referred to as pure titanium.
The titanium plate is light, but it has a high strength and very high corrosion resistance. Titanium plates also have very good biocompatibility. Since the titanium plates are also biologically compatible, this material is frequently represented in medical technology. Due to its low weight and high strength, titanium is also often used in lightweight construction such as aerospace and aviation. The possible application spectrum of titanium is large. However, titanium plates are usually only used if the properties such as strength of aluminum, for example, are no longer sufficient. The reason for this is that titanium is more cost-intensive in comparison, since production causes a high energy consumption. However, the combination of the good properties of titanium is required for many applications and applications.

Additional properties of the various materials can be found in the PDF of the Metal Plate Properties.

 

On-demand Manufacturing

Meviy

With meviy, MISUMI also offers to manufacture metal plates and sheet metal according to your wishes. Simply upload the CAD data.

 

Industrial Applications

3D printer industry
Automotive industry
Pharmaceutical industry
Packaging industry

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
TIF-[10-300/0.1]-[6-300/0.1]-[2-36/0.1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThickness T
(mm)
Length A
(mm)
Width B
(mm)
1 10 Days 102 ~ 3610 ~ 3006 ~ 300

Loading...

  1. 1

Back to the Category Material Plates, Blocks

Technical Drawing - Metal Ingots

Specification Tables - Metal Ingots

 
AT
B
2~2.93~3.94~4.95~5.96~7.98~9.910~14.915~19.920~24.925~28
 10~506~7.9          
 50.1~100          
100.1~150          
150.1~200---       
200.1~250---       
250.1~300---       
 10~508~15          
 50.1~100          
100.1~150-         
150.1~200-         
200.1~250-         
250.1~300-         
 15.1~5015.1~20          
 50.1~100          
100.1~150-         
150.1~200-         
200.1~250-         
250.1~300-         
 20.1~5020.1~25          
 50.1~100          
100.1~150-         
150.1~200-         
200.1~250-         
250.1~300-         
 25.1~5025.1~35          
 50.1~100          
100.1~150-         
150.1~200-         
200.1~250-         
250.1~300-         
 35.1~5035.1~50          
 50.1~100          
100.1~150-         
150.1~200-         
200.1~250-         
250.1~300-         
 50.1~10050.1~75-         
100.1~150-         
150.1~200-         
200.1~250-         
250.1~300-         
 75.1~10075.1~100-         
100.1~150-         
150.1~200-         
200.1~250-         
250.1~300-         
100.1~150100.1~150-         
150.1~200-         
200.1~250-         
250.1~300-         
150.1~200150.1~200--        
200.1~250---       
250.1~300---       
200.1~250200.1~250---       
250.1~300---       
250.1~300250.1~300---       
 

Alterations - Metal Ingots

Titanium Configurable Plates:Related Image

 

Basic information

Finish Method 6-Surface Milling (6F)

Frequently Asked Questions (FAQ)

Question:

Is 1.4301 magnetic?

Answer:

The material EN 1.4301 is austenitic and is therefore not considered magnetic. This is fundamentally due to the austenitic structure. However, there are also ferritic or martensitic stainless steel types (stainless steel) that are magnetic. Here, magnetism and corrosion resistance are often shared.

Question:

What is the advantage of titanium?

Answer:

Titanium has a high strength that lies in the area of stainless steel. However, titanium has a lower density (4.51 g/cm³) and is therefore lighter. Titanium is also very corrosion-resistant because it forms its own oxide layer as a protective layer. This layer protects the material from corrosion, but also from other influences.

Question:

Can aluminum corrode?

Answer:

Aluminum is considered rust-free and generally does not corrode. Aluminum forms a thin oxide layer if exposed to oxygen, which protects the underlying aluminum from further oxidation. The oxide layer serves as a protective layer, which the material form independently and replicates it when it is removed.

Question:

Does oxygen-free copper corrode?

Answer:

As a rule, copper does not rust, because pure copper does not contain any iron. Copper forms a green oxide layer that protects the material underneath. This protective layer is also called patina or verdigris. However, if copper comes into contact with low ph levels (below 6), further decomposition (pitting) of the material may occur.

Show more FAQ Close

Complementary Products

Tech Support