Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FRTSU25-15-40
Type | Roller | Oil Free Bushings | |
Material | Surface Treatment | ||
FRTA | EN AW-5052 Equiv. | Clear Anodize | Filler Added PTFE Layer Sintered Bronze Layer Steel-backed Metal Layer (EN 1.0330 Equiv.: Tin Plating) |
FRTS | EN 1.4301 Equiv. | - | |
FRTAU | EN AW-5052 Equiv. | Urethane Lining (Natural Color) Shore A90 | |
FRTSU | EN 1.4301 Equiv. |
Part Number | - | d | - | L |
FRTA10 | - | 5 | - | 30 |
Part Number | d (I.D.) Selection | L Selection | t | Unit Price | |||||||||||||||
Type | D | FRTA | FRTS | FRTAU | FRTSU | ||||||||||||||
Core Only FRTA (EN AW-5052 Equiv.) FRTS (EN 1.4301 Equiv.) | Urethane FRTAU (EN AW-5052 Equiv.) FRTSU (EN 1.4301 Equiv.) | 8 | 3 | 20* | 25 | 30 | 40 | 50 | 0.8 | ||||||||||
10 | 5 | 1.0 | |||||||||||||||||
12 | 5 | 6 | |||||||||||||||||
15 | 6 | 8 | |||||||||||||||||
18 | 8 | 10 | |||||||||||||||||
20 | 10 | 12 | |||||||||||||||||
25 | 10 | 12 | 15* | ||||||||||||||||
30 | 10 | 12 | 15* |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
FRTSU25-15-40 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Roller Type | Urethane Rubber Processing | [D] Outer Diameter (mm) | Material (Base, Core) | I.D. d (mm) | Surface Treatment | Urethane/Rubber Material | Urethane/Rubber Hardness | Urethane/Rubber Color | [L] Length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.74 € | 1 | Available | 9 Days | 10 | Urethane, Rubber Roller | Lining | 25 | EN 1.4301 Equiv. | 15 | Not Provided | Urethane | 90 | Natural Color | 40 |
Loading...
Mounting Method | Bushing Type | Roller Shape | Straight | [L] Length (Range)(mm) | Up to 50 |
---|
This page is Rollers with maintenance-free bush, part number FRTSU25-15-40.
You can find the detail information about specifications and dimensions on part number FRTSU25-15-40.
Configure
Basic Attributes
Type
Roller Type
Urethane Rubber Processing
[D] Outer Diameter(mm)
Material (Base, Core)
I.D. d(mm)
Surface Treatment
Urethane/Rubber Material
Urethane/Rubber Hardness
Urethane/Rubber Color
[L] Length(mm)
Filter by CAD data type
Optional Attributes
Part Number |
---|
FRTA10-5-40 |
FRTA10-5-50 |
FRTA12-5-20 |
FRTSU25-15-50 |
FRTSU30-10-20 |
FRTSU30-10-25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Roller Type | Urethane Rubber Processing | [D] Outer Diameter (mm) | Material (Base, Core) | I.D. d (mm) | Surface Treatment | Urethane/Rubber Material | Urethane/Rubber Hardness | Urethane/Rubber Color | [L] Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.00 € | 1 | Available | 11 Days | 10 | Metal roller | - | 10 | [Aluminum] EN AW-5052 Equiv. | 5 | Clear Anodize | - | - | - | 40 | |
8.00 € | 1 | Available | 11 Days | 10 | Metal roller | - | 10 | [Aluminum] EN AW-5052 Equiv. | 5 | Clear Anodize | - | - | - | 50 | |
8.45 € | 1 | Available | 11 Days | 10 | Metal roller | - | 12 | [Aluminum] EN AW-5052 Equiv. | 5 | Clear Anodize | - | - | - | 20 | |
39.74 € | 1 | Available | 9 Days | 10 | Urethane, Rubber Roller | Lining | 25 | EN 1.4301 Equiv. | 15 | Not Provided | Urethane | 90 | Natural Color | 50 | |
40.99 € | 1 | Available | 9 Days | 10 | Urethane, Rubber Roller | Lining | 30 | EN 1.4301 Equiv. | 10 | Not Provided | Urethane | 90 | Natural Color | 20 | |
40.99 € | 1 | Available | 9 Days | 10 | Urethane, Rubber Roller | Lining | 30 | EN 1.4301 Equiv. | 10 | Not Provided | Urethane | 90 | Natural Color | 25 |