Bushings for Inspection Components / Straight (Standard, Press Fit Type) / Circular Shape / Steel, Stainless Steel (KJBA10-P8-L15)

Bushings for Inspection Components / Straight (Standard, Press Fit Type) / Circular Shape / Steel, Stainless Steel KJBA10-P8-L15

Click on this image to zoom in.

Click on this image to zoom in.

  • Bushings for Inspection Components / Straight (Standard, Press Fit Type) / Circular Shape / Steel, Stainless Steel
  • Bushings for Inspection Components / Straight (Standard, Press Fit Type) / Circular Shape / Steel, Stainless Steel
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: KJBA10-P8-L15

Brand: MISUMI

Price: 10.88

Delivery time: 10 Days


Technical Data:

Material: Steel

Surface Treatment: Not Provided

Hardness: Provided

Material: JIS-SKS93

Hardness Details: 50~60HRC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KJBA10-P8-L15

Bushings for Inspection Jigs/Straight:Related Image
 
MaterialHardnessSurface TreatmentType
P, L SelectableP, L Configurable
P+0.03
+0.01
PH7P+0.03
+0.01
PH7
JIS-SKS93 Equiv. (Raw Material)----KJBSNKJBHSN
JIS-SKS93 Equiv.50~60HRC-KJBAKJBHAKJBSKJBHS
JIS-SKS93 Equiv.50~60HRCElectroless Nickel Plating--KJBSMKJBHSM
EN 1.4301 Equiv.2----KJBSSKJBHSS
EN 1.4037 Equiv.45~50HRC---KJBSSCKJBHSSC

Specifications

Part Number-P-L
 
Type D
KJBA
KJBSN
10
12
-
-
P5
P6.53
-
-
L15
L20
PH7
2.00~3.00+0.001
0
3.01~6.00+0.012
0
6.01~10.00+0.015
0
10.01~18.00+0.018
0
18.01~30.00+0.021
0
30.01~32.00+0.025
0
■P, L Selectable
Part NumberP SelectionL
Selection
RUnit Price
TypeD
(P+0.03
+0.01)
KJBA
10310  1.0 
41015 1.0 
51015 1.0 
61015 0.5 
8 15 0.5 
126 15 2.0 
8 15200.5 
10 15 0.5 
1610 15202.0 
12 15200.5 
 
Part NumberP SelectionL
Selection
RUnit Price
TypeD
(PH7)
KJBHA
1041015  1.0 
5 15  1.0 
6 15  0.5 
126 15  2.0 
8 1520 0.5 
168  20 2.0 
10 1520 2.0 
13  20250.5 
■P, L Configurable P Dimension ToleranceBushings for Inspection Jigs/Straight:Related Image
Part NumberP
0.01mm Increment
L
1mm Increment
RUnit Price
TypeDKJBSNKJBSKJBSMKJBSSKJBSSC
(JIS-SKS93 Equiv. Raw Material)
KJBSN

(JIS-SKS93 Equiv. Hardened)
KJBS

(JIS-SKS93 Equiv. Hardened, Electroless Nickel Plating)
KJBSM

(EN 1.4301 Equiv.)
KJBSS

(EN 1.4037 Equiv.)
KJBSSC
82.00~ 6.005~40

When P<5
L≤Px4
When P≥5
L≤Px3
1.0     
102.00~ 8.001.0     
124.00~10.002.0     
168.00~14.002.0     
2010.00~18.002.0     
2515.00~23.002.0     
3020.00~27.002.0  ---
3525.00~32.002.0  ---

■P, L Configurable P Dimension Tolerance H7
Part NumberP
0.01mm Increment
L
1mm Increment
RUnit Price
TypeDKJBHSNKJBHSKJBHSMKJBHSSKJBHSSC
(JIS-SKS93 Equiv. Raw Material)
KJBHSN

(JIS-SKS93 Equiv. Hardened)
KJBHS

(JIS-SKS93 Equiv. Hardened, Electroless Nickel Plating)
KJBHSM

(EN 1.4301 Equiv.)
KJBHSS

(EN 1.4037 Equiv.)
KJBHSSC
82.00~ 6.005~40

When P<5
L≤Px4
When P≥5
L≤Px3
1.0     
102.00~ 8.001.0     
124.00~10.002.0     
168.00~14.002.0     
2010.00~18.002.0     
2515.00~23.002.0     
3020.00~27.002.0  ---
3525.00~32.002.0  ---
2. For EN 1.4301 Equiv., there must be a 2mm or greater wall thickness {(D−P)/2≥2}. 3. D=30 and 35 are applicable to JIS-SKS93 (except electroless nickel plating) only.

Alterations

Bushings for Inspection Jigs/Straight:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
KJBA10-P8-L15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Surface Treatment Hardness Material Hardness Details Type I.D. Tolerance Bushing Dia. D
(Ø)
I.D. P
(Ø)
Overall Length L
(mm)
L
(mm)
P
(mm)

10.88 €

1 Available 10 Days 10SteelNot ProvidedProvidedJIS-SKS9350~60HRCP, L Selectable Standard Type+0.03/+0.0110815--

Loading...

  1. 1

Basic information

Basic Shape Straight Hole Selectable Straight Hole Shape Circular Shape
With or w/o Tap Not Tapped Outer Diameter Tolerance Standard

This page is Bushings for Inspection Components / Straight (Standard, Press Fit Type) / Circular Shape / Steel, Stainless Steel, part number KJBA10-P8-L15.
You can find the detail information about specifications and dimensions on part number KJBA10-P8-L15.

Variation of this product

Part Number
KJBA10-P5-L10
KJBA10-P5-L15
KJBA10-P6-L10
KJBA12-P10-L15
KJBA12-P6-L15
KJBA12-P8-L15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMaterial Surface Treatment Hardness Material Hardness Details Type I.D. Tolerance Bushing Dia. D
(Ø)
I.D. P
(Ø)
Overall Length L
(mm)
L
(mm)
P
(mm)

10.75 €

1 Available 10 Days 10SteelNot ProvidedProvidedJIS-SKS9350~60HRCP, L Selectable Standard Type+0.03/+0.0110510--

10.75 €

1 Available 10 Days 10SteelNot ProvidedProvidedJIS-SKS9350~60HRCP, L Selectable Standard Type+0.03/+0.0110515--

10.88 €

1 Available 10 Days 10SteelNot ProvidedProvidedJIS-SKS9350~60HRCP, L Selectable Standard Type+0.03/+0.0110610--

11.12 €

1 Available 10 Days 10SteelNot ProvidedProvidedJIS-SKS9350~60HRCP, L Selectable Standard Type+0.03/+0.01121015--

11.01 €

1 Available Same day

Stock

10SteelNot ProvidedProvidedJIS-SKS9350~60HRCP, L Selectable Standard Type+0.03/+0.0112615--

11.01 €

1 Available 10 Days 10SteelNot ProvidedProvidedJIS-SKS9350~60HRCP, L Selectable Standard Type+0.03/+0.0112815--

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360