Round Wire Coil Springs / Deflection 35%-40% / O.D. Referenced (WT3-5)

Round Wire Coil Springs / Deflection 35%-40% / O.D. Referenced WT3-5
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: WT3-5

Brand: MISUMI

Price: 0.70

Delivery time: 5 Days


Technical Data:

Allowable Load (Configurable Range): 1.51 to 4.50 N

End Surface Status: Without Grinding

Max. Load: 2.9 N

Height upon Max. Load applied L-F: 3 mm

Free Length L: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WT3-5

Round Wire Coil Springs/Deflection 35%-40%/O.D. Referenced:Related Image

Material JIS-SWP-A

Specifications

Part Number
WT13-60
■Spring Constant D12 and 14 for WY Type and D12,14 and 20 for WT Type are not available.
 TypeWYWRWFWLWTWMWHWB
D 
2          0.5{0.05}             
3 N/mm
0.1
{kgf/mm}{0.01}
  N/mm
0.3
{kgf/mm}{0.03}
  N/mm
0.5
{kgf/mm}{0.05}
  N/mm
1.0
{kgf/mm}{0.1}
  1.5
{0.15}
  2.0
{0.2}
     3.9{0.4} 
4             2.9{0.3}  4.9{0.5} 
5         N/mm
2.0
{kgf/mm}{0.2}
  N/mm
2.9
{kgf/mm}{0.3}
  N/mm
5.9
{kgf/mm}{0.6}
  N/mm
9.8
{kgf/mm}{1.0}
 
6                
8                
10 N/mm
0.2
{kgf/mm}{0.02}
               
12                
13             N/mm
9.8
{kgf/mm}{1.0}
  N/mm
19.6
{kgf/mm}{2.0}
 
14                
16                
18    N/mm
0.5
{kgf/mm}{0.05}
  N/mm
1.0
{kgf/mm}{0.1}
  N/mm
2.9
{kgf/mm}{0.3}
  N/mm
3.9
{kgf/mm}{0.4}
  N/mm
4.9
{kgf/mm}{0.5}
  N/mm
14.7
{kgf/mm}
{1.5}
  29.4{3.0} 
20                  
22                N/mm
29.4{kgf/mm}{3.0}
 
27                 
Fmax.F=Lx75%F=Lx60%F=Lx45%F=Lx40%F=Lx40%F=Lx35%F=Lx30%F=Lx25%

■WT: Fmax. (Allowable Deflection) =Lx40% (Lx35%)
dSolid LengthF
max.
Load N{kgf}max.Part NumberUnit Price
Type D-L10 ~ 19 pcs.
0.31.7322.9{0.3}WT3-5* 
0.4545.9{0.6}10*
0.458.7868.8{0.9}15*
0.458.78811.8{1.2}20* 
0.514.51014.7{1.5}25*
0.42.722.9{0.3}WT4-5* 
0.42.745.9{0.6}10*
0.56.568.8{0.9}15*
0.559.63811.8{1.2}20
0.559.631014.7{1.5}25 
0.6151217.7{1.8}30
0.6151420.6{2.1}35
0.6522.11623.5{2.4}40
0.452.3623.9{0.4}WT5-5* 
0.53.2547.8{0.8}10*
0.66.3611.8{1.2}15
0.66.3815.7{1.6}20
0.712.61019.6{2.0}25 
0.712.61223.5{2.4}30
0.7517.31427.5{2.8}35
0.7517.31427.5{2.8}(40)
0.82415.830.9{3.2}(45)
0.82417.534.3{3.5}(50)
0.8532.319.337.8{3.9}(55) 
0.8532.32141.2{4.2}(60)
0.853422.744.5{4.5}(65)
0.944.624.548.1{4.9}(70)
0.52.3823.9{0.4}WT6-5* 
0.64.3547.8{0.8}10
0.64.35611.8{1.2}15
0.77.7815.7{1.6}20
0.77.71019.6{2.0}25 
0.8141223.5{2.4}30
0.8141427.5{2.8}35
0.8518.71631.4{3.2}40
0.8518.71835.3{3.6}45
0.924.82039.2{4.0}50
0.924.81937.8{3.9}(55) 
0.924.82141.2{4.2}(60)
0.926.122.744.5{4.5}(65)
14324.548.1{4.9}(70)
1432854.9{5.6}(80)

dSolid LengthF
max.
Load N{kgf}max.Part NumberUnit Price
Type D-L10 ~ 19 pcs.
0.74.3847.8{0.8}WT8-10 
0.86.8611.8{1.2}15
0.86.8815.7{1.6}20
0.86.81019.6{2.0}25 
0.910.81223.5{2.4}30
0.910.81427.5{2.8}35
117.51631.4{3.2}40
117.51835.3{3.6}45
117.52039.2{4.0}50
1.127.52243.1{4.4}55 
1.127.52447.1{4.8}60
1.127.52651.0{5.2}65
1.127.52854.9{5.6}70
1.2423262.8{6.4}80
0.855.5347.8{0.8}WT10-10 
0.96.75611.8{1.2}15
0.96.75815.7{1.6}20
1101019.6{2.0}25
1101223.5{2.4}30
1101427.5{2.8}35
1101631.4{3.2}40
1.114.31835.3{3.6}45
1.114.32039.2{4.0}50
1.221.62243.1{4.4}55 
1.221.62447.1{4.8}60
1.221.62651.0{5.2}65
1.332.52854.9{5.6}70
1.332.53262.8{6.4}80
16611.8{1.2}WT13-15 
1.18.25815.7{1.6}20
1.18.251019.6{2.0}25
1.211.11223.5{2.4}30
1.211.11427.5{2.8}35
1.211.11631.4{3.2}40
1.211.11835.3{3.6}45
1.315.62039.2{4.0}50 
1.315.62243.1{4.4}55
1.315.62447.1{4.8}60
1.4212651.0{5.2}65
1.4212854.9{5.6}70
1.4213262.8{6.4}80
1.27.5611.8{1.2}WT16-15 
1.39.43815.7{1.6}20
1.412.61019.6{2.0}25
1.412.61223.5{2.4}30
1.412.61427.5{2.8}35
1.412.61631.4{3.2}40
1.622.41835.3{3.6}45
1.622.42039.2{4.0}50
1.622.42243.1{4.4}55 
1.728.92447.1{4.8}60
1.728.92651.0{5.2}65
1.728.92854.9{5.6}70
1.728.93262.8{6.4}80

dSolid LengthF
max.
Load N{kgf}max.Part NumberUnit Price
Type D-L10 ~ 19 pcs.
1.610.8831.4{3.2}WT18-20 
1.713.61039.2{4.0}25
1.713.61247.1{4.8}30
1.713.61454.9{5.6}35
1.816.71662.8{6.4}40
1.920.51870.6{7.2}45
1.920.52078.5{8.0}50
2262286.3{8.8}55 
2262494.1{9.6}60
22626102.0{10.4}65
22628109.8{11.2}70
2.131.532125.5{12.8}80
1.811.3831.4{3.2}WT22-20 
1.811.31039.2{4.0}25
1.913.31247.1{4.8}30
1.913.31454.9{5.6}35
2161662.8{6.4}40
2.119.51870.6{7.2}45
2.119.52078.5{8.0}50
2.328.22286.3{8.8}55 
2.328.22494.1{9.6}60
2.328.226102.0{10.4}65
2.328.228109.8{11.2}70
2.433.632125.5{12.8}80
2.113.21247.1{4.8}WT27-30 
2.317.91454.9{5.6}35
2.317.91662.8{6.4}40
2.420.41870.6{7.2}45
2.628.62078.5{8.0}50
2.628.62286.3{8.8}55 
2.628.62494.1{9.6}60
2.628.626102.0{10.4}65
2.839.228109.8{11.2}70
2.839.232125.5{12.8}80

• Load calculation method = Spring constant x Deflection
(Int'l Unit) N=N/mmxFmm
kgf=kgf/mmxFmm
(kgf=Nx0.101972)

The values of solid length are for reference only.
There may be some variations depending on the lot.
Usage Count: 1 Million Times
Product Outline >>P.327
How to use coil springs, and precautions >>P.328
Allowable Deflection of (L) Size
WT5-40Fmax.=Lx35%
WT5-45Fmax.=Lx35%
WT5-50Fmax.=Lx35%
WT5-55Fmax.=Lx35%
WT5-60Fmax.=Lx35%
WT5-65Fmax.=Lx35%
WT5-70Fmax.=Lx35%
WT6-55Fmax.=Lx35%
WT6-60Fmax.=Lx35%
WT6-65Fmax.=Lx35%
WT6-70Fmax.=Lx35%
WT6-80Fmax.=Lx35%

Both ends of * marked WT Type springs are not ground.
■WM: Fmax. (Allowable Deflection) =Lx35%
dSolid LengthF
max.
Load N{kgf}max.Part NumberUnit Price
Type D-L10 ~ 19 pcs.
0.352.51.83.4{0.4}WM3-5* 
0.383.33.56.9{0.7}  10*
0.4575.310.3{1.1}  15*
0.511.5713.7{1.4}  20*
0.511.57.514.7{1.5}  (25) 
0.5520.4917.7{1.8}  (30)
0.42.31.73.9{0.4}WM4-5* 
0.453.43.56.9{0.7}  10*
0.55.15.210.8{1.1}  15*
0.557.7713.7{1.4}  20
0.611.78.717.7{1.8}  25 
0.611.710.520.6{2.1}  30
0.6517.612.224.0{2.5}  35
0.6517.61223.5{2.4}  (40)
0.52.81.74.9{0.5}WM5-5* 
0.64.23.59.8{1.0}  10
0.656.55.214.7{1.5}  15
0.656.5720.6{2.1}  20
0.79.18.725.5{2.6}  25 
0.7512.710.530.4{3.1}  30
0.817.412.235.3{3.6}  35
0.8523.81441.2{4.2}  40
0.8523.815.846.1{4.7}  45
0.923.81543.5{4.5}  (50)
0.93016.549.0{5.0}  (55) 
0.9301853.0{5.4}  (60)
0.93017.652.0{5.3}  (65)
0.93019.658.8{6.0}  (70)
0.552.81.74.9{0.5}WM6-5* 
0.654.73.59.8{1.0}  10
0.7585.214.7{1.5}  15
0.758720.6{2.1}  20
0.8513.68.725.5{2.6}  25 
0.8513.610.530.4{3.1}  30
0.91812.235.3{3.6}  35
0.9181441.2{4.2}  40
0.91815.846.1{4.7}  45
0.851817.551.0{5.2}  50
1.03119.255.9{5.7}  55 
1.0311853.0{5.4}  (60)
1.03118.854.9{5.6}  (65)
1.147.32058.8{6.0}  (70)
1.148.422.465.9{6.7}  (80)
0.754.23.59.8{1.0}WM8-10 
0.98.55.214.7{1.5}  15
0.98.5720.6{2.1}  20
0.98.58.725.5{2.6}  25 
0.98.510.530.4{3.1}  30
1.01312.235.3{3.6}  35
1.0131441.2{4.2}  40
1.119.815.846.1{4.7}  45
1.119.817.551.0{5.2}  50
1.231.219.255.9{5.7}  55 
1.231.22161.8{6.3}  60
1.231.222.764.7{6.6}  65
1.231.224.571.6{7.3}  70
1.344.22882.4{8.4}  80

dSolid LengthF
max.
Load N{kgf}max.Part NumberUnit Price
Type D-L10 ~ 19 pcs.
0.95.23.59.8{1.0}WM10-10 
1.07.75.214.7{1.5}  15
1.07.7720.6{2.1}  20
1.1118.725.5{2.6}  25
1.11110.530.4{3.1}  30
1.216.212.235.3{3.6}  35
1.216.21441.2{4.2}  40
1.322.115.846.1{4.7}  45
1.322.117.551.0{5.2}  50
1.322.119.255.9{5.7}  55 
1.432.12161.8{6.3}  60
1.432.122.764.7{6.6}  65
1.432.124.571.6{7.3}  70
1.432.22882.4{8.4}  80
1.05.53.510.3{1.1}WM12-10 
1.17.45.214.7{1.5}  15
1.17.4720.6{2.1}  20
1.17.48.725.5{2.6}  25
1.210.210.530.4{3.1}  30
1.210.212.235.3{3.6}  35
1.314.31441.2{4.2}  40
1.314.315.846.1{4.7}  45
1.314.317.551.0{5.2}  50
1.419.619.255.9{5.7}  55 
1.419.62161.8{6.3}  60
1.526.322.764.7{6.6}  65
1.526.324.571.6{7.3}  70
1.636.82882.4{8.4}  80
1.053.510.3{1.1}WM13-10 
1.28.45.214.7{1.5}  15
1.311.7720.6{2.1}  20
1.311.78.725.5{2.6}  25
1.414.510.530.4{3.1}  30
1.414.512.235.3{3.6}  35
1.414.51441.2{4.2}  40
1.414.515.846.1{4.7}  45
1.414.517.551.0{5.2}  50
1.522.519.255.9{5.7}  55 
1.522.52161.8{6.3}  60
1.628.822.764.7{6.6}  65
1.628.824.571.6{7.3}  70
1.737.42882.4{8.4}  80
1.737.431.592.9{9.5}  90
1.27.55.214.7{1.5}WM14-15 
1.39.8720.6{2.1}  20
1.413.38.725.5{2.6}  25
1.413.310.530.4{3.1}  30
1.413.312.235.3{3.6}  35
1.413.31441.2{4.2}  40
1.517.315.846.1{4.7}  45
1.517.317.551.0{5.2}  50
1.517.319.255.9{5.7}  55 
1.623.22161.8{6.3}  60
1.623.222.764.7{6.6}  65
1.730.624.571.6{7.3}  70
1.730.62882.4{8.4}  80
1.839.631.592.7{9.5}  90

dSolid LengthF
max.
Load N{kgf}max.Part NumberUnit Price
Type D-L10 ~ 19 pcs.
1.37.85.214.7{1.5}WM16-15 
1.49.8720.6{2.1}  20
1.512.58.725.5{2.6}  25
1.512.510.530.4{3.1}  30
1.61512.235.3{3.6}  35
1.6151441.2{4.2}  40
1.720.415.846.1{4.7}  45
1.720.417.551.0{5.2}  50
1.82719.255.9{5.7}  55 
1.8272161.8{6.3}  60
1.82722.764.7{6.6}  65
1.82724.571.6{7.3}  70
1.8272882.4{8.4}  80
1.934.231.592.7{9.5}  90
1.711.9734.3{3.5}WM18-20 
1.814.48.742.2{4.3}  25
1.814.410.551.0{5.2}  30
1.814.412.259.8{6.1}  35
1.814.41468.6{7.0}  40
2.02215.877.5{7.9}  45
2.02217.585.3{8.7}  50
2.02219.294.1{9.6}  55 
2.02221103.0{10.5}  60
2.234.122.7110.8{11.3}  65
2.234.124.5119.6{12.2}  70
2.234.128137.3{14.0}  80
2.341.431.5154.0{15.7}  90 
2.341.435171.6{17.5}  100
1.811.7734.3{3.5}WM20-20 
1.811.78.742.2{4.3}  25
1.914.310.551.0{5.2}  30
1.914.312.259.8{6.1}  35
1.914.31468.6{7.0}  40
2.01715.877.5{7.9}  45
2.01717.585.3{8.7}  50
2.224.819.294.1{9.6}  55 
2.224.821103.0{10.5}  60
2.224.822.7110.8{11.3}  65
2.224.824.5119.6{12.2}  70
2.43628137.3{14.0}  80
2.43631.5154.0{15.7}  90 
2.43635171.6{17.5}  100
1.912734.3{3.5}WM22-20 
2.0148.742.2{4.3}  25
2.01410.551.0{5.2}  30
2.01412.259.8{6.1}  35
2.0141468.6{7.0}  40
2.32315.877.5{7.9}  45
2.32317.585.3{8.7}  50
2.32319.294.1{9.6}  55 
2.32321103.0{10.5}  60
2.43022.7110.8{11.3}  65
2.43024.5119.6{12.2}  70
2.43028137.3{14.0}  80
2.64031.5154.0{15.7}  90 
2.64035171.6{17.5}  100
2.31410.551.0{5.2}WM27-30 
2.41712.259.8{6.1}  35
2.4171468.6{7.0}  40
2.41815.877.5{7.9}  45
2.62317.585.3{8.7}  50
2.62319.294.1{9.6}  55 
2.62321103.0{10.5}  60
2.83122.7110.8{11.3}  65
2.83124.5119.6{12.2}  70
2.83128137.3{14.0}  80
3.043.531.5154.0{15.7}  90 
3.043.535171.6{17.5}  100

• Load calculation method = Spring constant x Deflection
(Int'l Unit) N=N/mmxFmm
kgf=kgf/mmxFmm
(kgf=Nx0.101972)

The values of solid length are for reference only.
There may be some variations depending on the lot.
Usage Count: 1 Million Times
Product Outline >>P.327
How to use coil springs, and precautions >>P.328
Allowable Deflection of (L) Size

WM3-25Fmax.=Lx30%
WM3-30Fmax.=Lx30%
WM4-40Fmax.=Lx30%
WM5-50Fmax.=Lx30%
WM5-55Fmax.=Lx30%
WM5-60Fmax.=Lx30%
WM5-65Fmax.=Lx27%
WM5-70Fmax.=Lx28%
WM6-60Fmax.=Lx30%
WM6-65Fmax.=Lx29%
WM6-70Fmax.=Lx28%
WM6-80Fmax.=Lx28%

Both ends of * marked WM Type springs are not ground.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
WT3-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Load (Configurable Range)
(N)
End Surface Status Max. Load
(N)
Height upon Max. Load applied L-F
(mm)
Free Length L
(mm)
Outer Dia. D (or D1)
(mm)
Inner Dia. D-2d (or D)
(mm)
Spring Constant
(N/mm)
Wire Dia.
(mm)
Solid Length
(mm)

0.70 €

1 Available 5 Days 101.51 to 4.50Without Grinding2.93532.41.50.31.73

Loading...

  1. 1

Basic information

Material JIS-SWP-A

This page is Round Wire Coil Springs / Deflection 35%-40% / O.D. Referenced, part number WT3-5.
You can find the detail information about specifications and dimensions on part number WT3-5.

Variation of this product

Part Number
WM10-25
WM10-30
WM10-35
WT4-10
WT4-15
WT4-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable Load (Configurable Range)
(N)
End Surface Status Max. Load
(N)
Height upon Max. Load applied L-F
(mm)
Free Length L
(mm)
Outer Dia. D (or D1)
(mm)
Inner Dia. D-2d (or D)
(mm)
Spring Constant
(N/mm)
Wire Dia.
(mm)
Solid Length
(mm)

1.03 €

1 Available Same day

Stock

1016.01 to 30.00With Grinding25.516.325107.82.91.111

1.03 €

1 Available Same day

Stock

1030.01 to 50.00With Grinding30.419.530107.82.91.111

1.03 €

1 Available Same day

Stock

1030.01 to 50.00With Grinding35.322.835107.62.91.216.2

0.75 €

1 Available Same day

Stock

104.51 to 8.50Without Grinding5.961043.21.50.42.7

0.75 €

1 Available Same day

Stock

108.51 to 16.00Without Grinding8.8915431.50.56.5

0.75 €

1 Available Same day

Stock

108.51 to 16.00With Grinding11.8122042.91.50.559.63

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360