6 Series / Flanged Nuts

6 Series / Flanged Nuts
  • Volume Discount

Flange nut. It can be used as the tip of pre-assembly studs, such as HNTLSN6-6-13.
  • Order quantities extended (D-JIT)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HTDN6

6 Series/Flanged Nuts:Related Image

Material: EN 1.4301 Equiv.

Specifications

Part Number
HTDN6
Part NumberBTDUnit PriceVolume Discount Rate
TypeM1 ~ 499 pc(s).500~9991000~1500
HTDN
(Stainless Steel)
474.2 10
585.5 12
6106.0 13

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
HTDN6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

0.50 €

1 Available Same day

Stock

10

Loading...

  1. 1

Example of Use

6 Series/Flanged Nuts:Related Image

Basic information

Nut Type Flanged Nuts Series Name MISUMI 3 Series (5.7 mm Groove Width) / MISUMI 5 Series (6 mm Groove Width) / MISUMI 6 Series (8 mm Groove Width) / MISUMI 8 Series (10 mm Groove Width) / MISUMI 8-45 Series (10 mm Groove Width) Thread Nominal M(mm) M6
Material Stainless Steel Threadlocker Not Provided Material EN 1.4301 Equiv.

This page is 6 Series / Flanged Nuts, part number HTDN6.
You can find the detail information about specifications and dimensions on part number HTDN6.

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360