Due to delivery route limitations we will charge an extra fee for some items > 2801 mm. Please find following a list of items that we can deliver without an extra charge.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | - | L |
HFSP5-4020 | - | 300 |
Type | Material | Surface Treatment | Part Number | L 0.5mm Increment | T | A |
HFS | EN AC-51400-T5 Equiv. | Clear Anodize | HFSP5-2040 | 50~4000 | 39.2 | 20 |
HFS | EN AC-51400-T5 Equiv. | Clear Anodize | HFSP5-4020 | 50~4000 | 19.2 | 40 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
HFSP5-2040-[100-3000/0.5] |
HFSP5-4020-[100-3000/0.5] |
Part Number | Minimum order quantity | Volume Discount | RoHS | Extrusion Size | Number of Extrusion Slots | Extrusion Size: Width (A) (mm) | Extrusion Size: Thickness (T) (mm) | Overall Length L (mm) | |
---|---|---|---|---|---|---|---|---|---|
1 | 7 Days | 10 | 20x40 | 1 Slot x 2 Slots | 20 | 39.2 | 100 ~ 3000 | ||
1 | 7 Days | 10 | 40x20 | 2 Slots x 1 Slot | 40 | 19.2 | 100 ~ 3000 |
Loading...
Standard Extrusion Size(mm) | 20 | Extrusion Series | 5 Series | Extrusion Type | Rectangle |
---|---|---|---|---|---|
Extrusion Type | HFS (Standard) | Surface Treatment | Clear Anodize | Number of Grooved Surfaces | 4-Side Slot |
Surface Milled | Provided | Material | EN AC-51400-T5 Equiv. | L Dimension Fixed, Specified | Configuration |
Configure
Basic Attributes
Extrusion Size
Number of Extrusion Slots
Extrusion Size: Width (A)(mm)
Extrusion Size: Thickness (T)(mm)
Overall Length L(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes