Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DTYL
Part Number
|
---|
DTYL |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
54.67 € | 12 Pieces Per Package | 1 pack | Available | 5 Days |
Loading...
Model Number | Shape | Type | Particle Size (#) | Overall Length L | Diamond Part ℓ | Width W | Thickness T | Set Contents | |
DTYL | Flat | A | 150 | 180 | 40 | 2.5 | 0.3 to 2.0 | 12 Varieties x 1 of Each | |
200 | |||||||||
400 | |||||||||
B | 150 | 50 | 4 | ||||||
200 | |||||||||
400 | |||||||||
C | 150 | 6 | |||||||
200 | |||||||||
400 | |||||||||
D | 150 | 8 | |||||||
200 | |||||||||
400 |
Model | Diamond Electro Deposited Filer | Product Model | Taper Type | Total Length L(mm) | 180 |
---|---|---|---|---|---|
Particle Size(#) | 200 / 400 / 150 | Length of Electroplated Section(mm) | 50 / 40 | Single / Set Product | Set Product |
Nominal Size | 12 Pcs Set | Thickness T(mm) | 0.3 ~ 2.0 | Quantity Per Set / Pack(Pcs) | 12 |
Supplemental Explanation | Length of Electroplated Section: Type-A (40 mm), B / C / D Model (50 mm) | A Width W(mm) | 2.5 | B Width W(mm) | 4 |
C Width W(mm) | 6 | D Width W(mm) | 8 |
This page is Diamond Electrodeposition Taper File, Square Handle Type, part number DTYL.
You can find the detail information about specifications and dimensions on part number DTYL.