Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SEL-75TPS-1-M12
Part Number
|
---|
SEL-75TPS-1-M12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (mm) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Wheel Bearings | Stopper Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.85 € 5.04 € | 1 |
Same day
Stock | 10 | 96 | 35.01~80.00 | 40 | Elastomer | NA | [M12(P1.75)] M12×P1.75 | 75 | 20 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 71 | NA | S-1 |
Loading...
Caster Type | Screw-In Type | Stopper | With Rotation Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Load Category | Light Load |
This page is General Castors, SEL Series with Swivel Stopper, part number SEL-75TPS-1-M12.
You can find the detail information about specifications and dimensions on part number SEL-75TPS-1-M12.
Configure
Stock
Basic Attributes
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Material
Wheel Characteristics
Thread Dia.
Wheel Dia. D(mm)
Wheel Width B(mm)
Swivel Radius(mm)
Wheel Bearings
Stopper Type
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SEL-100NMS-2-M12 |
SEL-100NMS-2-UNF1/2 |
SEL-100RLS-2-M12 |
SEL-100RLS-2-UNF1/2 |
SEL-100TPS-2-M12 |
SEL-100TPS-2-UNF1/2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (mm) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Wheel Bearings | Stopper Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.62 € | 1 | Available | 8 Days | 10 | 126 | 35.01~80.00 | 60 | [Nylon] Nylon, White | Oil Resistance | [M12(P1.75)] M12×P1.75 | 100 | 25 | Vertical lift / Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands | 89 | NA | S-2 | |
15.90 € | 1 | 8 Days | 10 | 126 | 35.01~80.00 | 60 | [Nylon] Nylon, White | Oil Resistance | [UNF1/2] M12 | 100 | 25 | Vertical lift / Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands | 89 | NA | S-2 | ||
15.61 € | 1 | 6 Days | 10 | 126 | 35.01~80.00 | 50 | [Synthetic Rubber] Rubber | NA | [M12(P1.75)] M12×P1.75 | 100 | 25 | Vertical lift / Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands | 89 | NA | S-2 | ||
21.15 € | 1 | 8 Days | 10 | 126 | 35.01~80.00 | 50 | [Synthetic Rubber] Rubber | NA | [UNF1/2] M12 | 100 | 25 | Vertical lift / Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands | 89 | NA | S-2 | ||
21.15 € | 1 | 6 Days | 10 | 126 | 35.01~80.00 | 60 | Elastomer | NA | [M12(P1.75)] M12×P1.75 | 100 | 27 | Vertical lift / Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands | 89 | NA | S-2 | ||
16.43 € | 1 | 8 Days | 10 | 126 | 35.01~80.00 | 60 | Elastomer | NA | [UNF1/2] M12 | 100 | 27 | Vertical lift / Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands | 89 | NA | S-2 |