Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Compatible Tube Outer Diameter 1 (mm) | Types of connection screw 1 | Nominal of Thread 1 | |
---|---|---|---|---|---|---|---|
42.09 € | 1 | 11 Days | 4 | R | 1/8 | ||
45.81 € | 1 | 11 Days | 4 | R | 1/4 | ||
42.08 € | 1 | 11 Days | 4 | M | M5×0.8 | ||
42.09 € | 1 | 11 Days | 4 | M | M6×1 | ||
46.44 € | 1 | 11 Days | 6 | R | 1/8 | ||
48.32 € | 1 | 11 Days | 6 | R | 1/4 | ||
50.23 € | 1 | 11 Days | 6 | R | 3/8 | ||
46.44 € | 1 | 11 Days | 6 | M | M5×0.8 | ||
46.44 € | 1 | 11 Days | 6 | M | M6×1 | ||
50.78 € | 1 | 11 Days | 8 | R | 1/8 | ||
50.82 € | 1 | 11 Days | 8 | R | 1/4 | ||
52.77 € | 1 | 11 Days | 8 | R | 3/8 | ||
68.18 € | 1 | 11 Days | 10 | R | 1/8 | ||
68.19 € | 1 | 11 Days | 10 | R | 1/4 | ||
68.25 € | 1 | 11 Days | 10 | R | 3/8 | ||
70.26 € | 1 | 11 Days | 10 | R | 1/2 | ||
74.70 € | 1 | 11 Days | 12 | R | 1/4 | ||
74.71 € | 1 | 11 Days | 12 | R | 3/8 | ||
74.82 € | 1 | 11 Days | 12 | R | 1/2 | ||
88.36 € | 1 | 11 Days | 16 | R | 3/8 | ||
88.39 € | 1 | 11 Days | 16 | R | 1/2 |
Loading...
Type | Single-Action Coupling | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air / Chemicals、Solvent / Mixed Gas |
---|---|---|---|---|---|
Application | Standard/Mini / For aggressive / corrosive media | Screw Mounting, Branch | Tee | Operating Temperature(°C) | 0::60 |
Configure