Leveling Foot (Heavy Load / Super Heavy Load Type)_FPMS (FPMS-60-M16X68)

Leveling Foot (Heavy Load / Super Heavy Load Type)_FPMS FPMS-60-M16X68
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: FPMS-60-M16X68

Brand: NABEYA BI-TECH

Price: 40.57

Delivery time: 9 Days


Technical Data:

Adjusting Bolt Shape Type: Standard

Thread Material: [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)

Width D: 60 mm

Allowable Load: 14 kN

Thread Length Lm: 68 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FPMS-60-M16X68

Part Number
FPMS-60-M16X68
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAdjusting Bolt Shape Type Thread Material Width D
(mm)
Allowable Load
(kN)
Thread Length Lm
(mm)
Main Body Height h
(mm)
Thread Nominal M
(mm)

40.57 €

1 9 Days 10Standard[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)6014682416

Loading...

  1. 1

Basic information

Type Adjusting Bolt Shape Swivel Angle θ(deg) 30 Height Adjusting Handle NA
Thread Surface Treatment NA Body Material Nylon 6 Main Body Surface Treatment NA
Properties Corrosion Resistance Swivel Mechanism Available

This page is Leveling Foot (Heavy Load / Super Heavy Load Type)_FPMS, part number FPMS-60-M16X68.
You can find the detail information about specifications and dimensions on part number FPMS-60-M16X68.

Variation of this product

Part Number
FPMS-100-M16X158-H
FPMS-100-M16X58-GH
FPMS-100-M16X58-H
FPMS-60-M16X68-G
FPMS-60-M16X98-GH
FPMS-60-M16X98-H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAdjusting Bolt Shape Type Thread Material Width D
(mm)
Allowable Load
(kN)
Thread Length Lm
(mm)
Main Body Height h
(mm)
Thread Nominal M
(mm)

95.10 €

1 9 Days 10Anchor Bolt Fixing Type[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)1002515820.516

90.12 €

1 9 Days 10With Bottom Rubber and Anchor bolt fixed Type[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)100255823.516

63.36 €

1 Available Same day

Stock

10Anchor Bolt Fixing Type[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)100255820.516

47.59 €

1 9 Days 10With Bottom Rubber[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)6014682716

85.48 €

1 9 Days 10With Bottom Rubber[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)6018982716

78.88 €

1 9 Days 10Standard[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)6018982416

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360