Manufacturer part number: ER-6
Brand: KONISHI MFG
Price: 5.99 €
Delivery time: 5 Days
Thread Nominal M: M6
Full Length * Excluding Threaded Part: 65 mm
Handle Thickness D: 18 mm
Grip length: 57 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ER-6
Type | Rotation Shape | Shape | Stick type (straight) | Handle Material | Black polypropylene resin PP |
---|---|---|---|---|---|
Grip surface treatment | NA | Mounting Section Material | Steel EN 1.0715 Equiv. | Mounting Section Surface Treatment | Chrome Plating |
Mounting Method | Male thread |
This page is Engineering Plastic Rotary Grip ER, part number ER-6.
You can find the detail information about specifications and dimensions on part number ER-6.
Configure
Basic Attributes
Type
Thread Nominal M
Full Length * Excluding Threaded Part(mm)
Handle Thickness D(mm)
Grip length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ER-10 |
ER-12 |
ER-12A |
ER-16 |
ER-8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Full Length * Excluding Threaded Part (mm) | Handle Thickness D (mm) | Grip length (mm) |
---|---|---|---|---|---|---|---|---|
8.11 € | 1 | 44 Days | M10 | 84 | 22 | 74 | ||
8.15 € | 1 | Available | 6 Days | M12 | 84 | 22 | 74 | |
12.36 € | 1 | 5 Days | M12 | 106 | 28 | 93 | ||
12.40 € | 1 | Available | 7 Days | M16 | 106 | 28 | 93 | |
6.43 € | 1 | Available |
Same day
Stock | M8 | 65 | 18 | 57 |