Crank Handle (Straight) QA-N / QB-N (QA-63-N)

Crank Handle (Straight) QA-N / QB-N QA-63-N
  • Promotional pricing ends 30/11/2024
  • Volume Discount

Product Details:

Manufacturer part number: QA-63-N

Brand: KONISHI MFG

Price: 7.95

Delivery time: 6 Days


Technical Data:

Handle, Material: [Steel] Cast Iron (EN-JS 1040 Equiv.)

Mounting Section, Hole Machining: NA

Handle Surface Treatment: Transparent Anti-rust Paint

Thickness of Handle: 28 mm

Mounting Section Outer Diameter: 23 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QA-63-N

Part Number
QA-63-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle, Material Mounting Section, Hole Machining Handle Surface Treatment Thickness of Handle
(mm)
Mounting Section Outer Diameter
(mm)
Square hole diameter K
(mm)
Set Screw Flat Machining Rotating Radius R Recommended Grip

7.95 €

1 6 Days [Steel] Cast Iron (EN-JS 1040 Equiv.) NATransparent Anti-rust Paint2823--63AS-16,C-16

Loading...

  1. 1

Basic information

Handwheel Type Revolving Crank Handles Handle No (With Grip Screw) Accessory NA

This page is Crank Handle (Straight) QA-N / QB-N, part number QA-63-N.
You can find the detail information about specifications and dimensions on part number QA-63-N.

Variation of this product

Part Number
QA-200-N
QA-250-N
QA-50-N
QA-80-N
QB-100-N
QB-125-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle, Material Mounting Section, Hole Machining Handle Surface Treatment Thickness of Handle
(mm)
Mounting Section Outer Diameter
(mm)
Square hole diameter K
(mm)
Set Screw Flat Machining Rotating Radius R Recommended Grip

34.10 €

1 Available 6 Days [Steel] Cast Iron (EN-JS 1040 Equiv.) NATransparent Anti-rust Paint5343--200AS-32,C-32

45.81 €

1 Available 6 Days [Steel] Cast Iron (EN-JS 1040 Equiv.) NATransparent Anti-rust Paint5648--250AS-32,C-32

6.92 €

1 Available 6 Days Stainless Steel (EN 1.4308 Equiv.) NANA2620--50AS-16,C-16

9.34 €

1 6 Days [Steel] Cast Iron (EN-JS 1040 Equiv.) NATransparent Anti-rust Paint3128--80AS-20,C-20

26.02 €

1 6 Days [Steel] Cast Iron (EN-JS 1040 Equiv.) Square hole (through hole)Transparent Anti-rust Paint353114NA100AS-20,C-20

25.99 €

1 Same day

Stock

[Steel] Cast Iron (EN-JS 1040 Equiv.) Square hole (through hole)Transparent Anti-rust Paint443617NA125AS-25,C-25

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360