Manufacturer part number: SFMS-2020
Brand: ONDA MFG
Price: 7.22 €
Delivery time: 9 Days
Thread Nominal M1: 3/4B(20A)
Thread Nominal M2: 3/4B(20A)
Length L1: 20
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SFMS-2020
Type | Fitting | Connection Type | Screw⇔Screw Same Diameter・Different Type | Connecting Shape | Taking-out Sockets |
---|---|---|---|---|---|
Material | EN 1.4308 Equiv. | Connection Thread Type M1 | R | Connection Thread Type M2 | Rp |
Max Allowable Pressure(MPa) | 2 | Applicable Fluid | Hot / cold water / Air / Vapor / Gas (except flammable, toxic) / Oil | Surface Treatment | NA |
Operating Temperature Range(°C) | -20::40 | Divisions of Max. Operating Pressure | 2.0Mpa or Less | Interior Resin Lining | NA |
Specifications | Regular | Number of Sales Unit | 1 |
This page is Stainless Steel Product, Pull-Out Socket, SFMS Type, part number SFMS-2020.
You can find the detail information about specifications and dimensions on part number SFMS-2020.
Part Number |
---|
SFMS-1320 |
SFMS-1325 |
SFMS-1330 |
SFMS-2015 |
SFMS-2025 |
SFMS-2030 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M1 | Thread Nominal M2 | Length L1 |
---|---|---|---|---|---|---|---|
6.24 € | 1 | 9 Days | [1/2B(15A)] 1/2B(13A) | [1/2B(15A)] 1/2B(13A) | 20 | ||
6.60 € | 1 | 9 Days | [1/2B(15A)] 1/2B(13A) | [1/2B(15A)] 1/2B(13A) | 25 | ||
7.11 € | 1 | 9 Days | [1/2B(15A)] 1/2B(13A) | [1/2B(15A)] 1/2B(13A) | 30 | ||
6.75 € | 1 | 9 Days | 3/4B(20A) | 3/4B(20A) | 15 | ||
7.56 € | 1 | 9 Days | 3/4B(20A) | 3/4B(20A) | 25 | ||
8.12 € | 1 | 9 Days | 3/4B(20A) | 3/4B(20A) | 30 |