Manufacturer part number: CPL15A
Brand: KODAMA INDUSTRES
Price: 87.39 €
Delivery time: 8 Days
Nominal Diameter: 15A
D1: 16 mm
D2: 35 mm
W: 68 mm
L: 50 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CPL15A
Material | Ductile Cast Iron | Heat Resistant Temperature(°C) | -30~80 | Pressure Resistance(MPa) | 1 |
---|
This page is Dedicated for Copper Tube Straight Pipe, part number CPL15A.
You can find the detail information about specifications and dimensions on part number CPL15A.
Configure
Basic Attributes
Type
Nominal Diameter
D1(mm)
D2(mm)
W(mm)
L(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CPL20A |
CPL25A |
CPL32A |
CPL40A |
CPL50A |
CPL65A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal Diameter | D1 (mm) | D2 (mm) | W (mm) | L (mm) | Hex Wrench Used (mm) |
---|---|---|---|---|---|---|---|---|---|---|
87.39 € | 5 | 11 Days | 20A | 22 | 42 | 75 | 50 | 6 | ||
90.21 € | 1 | Available | 8 Days | 25A | 29 | 51 | 84 | 50 | 6 | |
104.34 € | 1 | 8 Days | 32A | 35 | 57 | 99 | 55 | 8 | ||
118.46 € | 1 | 8 Days | 40A | 41 | 66 | 112 | 65 | 8 | ||
89.33 € | 1 | Available | 12 Days | 50A | 54 | 80 | 126 | 70 | 10 | |
132.08 € | 1 | 10 Days | 65A | 67 | 95 | 146 | 70 | 10 |