Klinger High Temperature Mica Gasket Milam PSS (Part Numbers)

Klinger High Temperature Mica Gasket Milam PSS
Used for applications such as exhaust manifolds, gas turbines, high-temperature vapor, and exhaust gas. Maximum application up to 900°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PSS-10K-1.5-15A
PSS-10K-1.5-20A
PSS-10K-1.5-25A
PSS-10K-1.5-32A
PSS-10K-1.5-40A
PSS-10K-1.5-50A
PSS-10K-1.5-65A
PSS-10K-1.5-80A
PSS-10K-1.5-100A
PSS-10K-3-15A
PSS-10K-3-20A
PSS-10K-3-25A
PSS-10K-3-32A
PSS-10K-3-40A
PSS-10K-3-50A
PSS-10K-3-65A
PSS-10K-3-80A
PSS-10K-3-100A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thickness
(mm)
Nominal Diameter

14.41 €

1 12 Days 1.515A

17.04 €

1 12 Days 1.520A

20.03 €

1 12 Days 1.525A

24.18 €

1 12 Days 1.532A

27.81 €

1 12 Days 1.540A

34.52 €

1 12 Days 1.550A

46.19 €

1 12 Days 1.565A

85.43 €

1 12 Days 1.580A

74.60 €

1 12 Days 1.5100A

16.04 €

1 12 Days 315A

19.03 €

1 12 Days 320A

22.56 €

1 12 Days 325A

42.93 €

1 12 Days 332A

31.53 €

1 12 Days 340A

39.31 €

1 12 Days 350A

85.39 €

1 12 Days 365A

60.58 €

1 12 Days 380A

85.84 €

1 12 Days 3100A

Loading...

  1. 1

Basic information

Type Sheet Gaskets / Packing Material Mica JIS Flange Standard 10K

Tech Support