Butt Weld Type Pipe Fittings Steel Pipe Reducer (concentric & eccentric) White Tube

Butt Weld Type Pipe Fittings Steel Pipe Reducer (concentric & eccentric) White Tube
  • Volume Discount
Material: Steel, nominal diameters: 1/2B(15A), 3/4B(20A), 1B(25A), 1 1/4B(32A), 1 1/2B(40A), 2B(50A), 2 1/2B(65A), 3 1/2B(90A), 3B(80A), 4B(100A), 5B(125A), 6B(150A), 8B(200A), 10B(250A), 12B(300A), 14B(350A)
• Applicable fluids: water, air, steam, gas, oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
JIS(G)-R(C)-PT370-11/2BX1B-S40
JIS(G)-R(C)-PT370-11/2BX3/4B-S40
JIS(G)-R(C)-PT370-11/2BX11/4B-S40
JIS(G)-R(E)-PT370-11/2BX1B-S40
JIS(G)-R(E)-PT370-11/2BX3/4B-S40
JIS(G)-R(E)-PT370-11/2BX11/4B-S40
JIS(NBG)-R(C)-FSGP-11/2BX1B
JIS(NBG)-R(C)-FSGP-11/2BX11/4B
JIS(NBG)-R(E)-FSGP-11/2BX3/4B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Thickness Nominal Dia. Nominal Dia. (2nd Fitting)

16.73 €

1 12 Days SCH401 1/2B(40A)1B(25A)

24.79 €

1 12 Days SCH401 1/2B(40A)3/4B(20A)

16.73 €

1 12 Days SCH401 1/2B(40A)1 1/4B(32A)

26.24 €

1 12 Days SCH401 1/2B(40A)1B(25A)

46.72 €

1 12 Days SCH401 1/2B(40A)3/4B(20A)

26.24 €

1 12 Days SCH401 1/2B(40A)1 1/4B(32A)

10.35 €

1 12 Days -1 1/2B(40A)1B(25A)

10.35 €

1 12 Days -1 1/2B(40A)1 1/4B(32A)

32.28 €

1 12 Days -1 1/2B(40A)3/4B(20A)

Loading...

  1. 1

Basic information

Type Butt Welding Type Fitting Shape Reducers Applicable Fluid Water / Air / Steam / Gas / Oil

Tech Support