Manufacturer part number: KRV22-X-B
Brand: INA
Price: 34.06 €
Delivery time: 3 Days
Classification: -
Roller Type: -
Roller Outer Diameter D: 10 φ
Width: 36 mm
Inner Diameter: 22 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KRV22-X-B
Part Number
|
---|
KRV22-X-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Classification | Roller Type | Roller Outer Diameter D (φ) | Width (mm) | Inner Diameter (mm) | Fastening Methods | Material | Size Standard | Basic Load Rating Dynamic Rating (kN) | Fatigue Load (Kn) | Rotation Speed (min -1) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.06 € | 1 | Available | 3 Days | - | - | - | 10 | 36 | 22 | - | - | - | - | - | - |
Loading...
This page is Stud type track rollers KRV, with axial guidance, gap seals on both sides, part number KRV22-X-B.
You can find the detail information about specifications and dimensions on part number KRV22-X-B.
Configure
Basic Attributes
Classification
Roller Type
Fastening Methods
Material
Size Standard
Fatigue Load(Kn)
Rotation Speed(min -1)
Type
Roller Outer Diameter D(φ)
Width(mm)
Inner Diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KRV22-B |
KRV26-B |
KRV26-X-B |
KRV32 |
KRV32-B |
KRV35-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Classification | Roller Type | Roller Outer Diameter D (φ) | Width (mm) | Inner Diameter (mm) | Fastening Methods | Material | Size Standard | Basic Load Rating Dynamic Rating (kN) | Fatigue Load (Kn) | Rotation Speed (min -1) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.94 € | 1 | Available | 3 Days | - | - | - | 10 | 36 | 22 | - | - | - | - | - | - | |
46.18 € | 1 | Available | 5 Days | - | - | - | 10 | 36 | 26 | - | - | - | - | - | - | |
37.80 € | 1 | Available | 3 Days | - | - | - | 10 | 36 | 26 | - | - | - | - | - | - | |
36.91 € | 1 | 11 Days | 10 | Cam Follower | Cylindrical Outer Ring | 32 | 14 | - | With Driver Groove | Carbon steel | Metric System | 12 | 1.97 | 2100 | ||
58.75 € | 1 | 5 Days | - | - | - | 12 | 40 | 32 | - | - | - | - | - | - | ||
48.54 € | 1 | Available | 3 Days | - | - | - | 16 | 52 | 35 | - | - | - | - | - | - |