Integrated Flat Fan-Shaped Nozzle with Uniform Spray, VEP Series, Made of Metal / Resin (1/4MVEP1559S303)

Integrated Flat Fan-Shaped Nozzle with Uniform Spray, VEP Series, Made of Metal / Resin 1/4MVEP1559S303
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: 1/4MVEP1559S303

Brand: IKEUCHI

Price: 15.63

Delivery time: 11 Days


Technical Data:

Material: [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)

Classification by Spray Angle (the spray angle under the standard atmosphere pressure): 15 deg

Spray Volume (under standard atmosphere pressure): 5.9 l/min

Nominal Mounting Screw: R1/4

Specifications: Finished Product (No strainer)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1/4MVEP1559S303

Part Number
1/4MVEP1559S303
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Classification by Spray Angle (the spray angle under the standard atmosphere pressure)
(deg)
Spray Volume (under standard atmosphere pressure)
(l/min)
Nominal Mounting Screw Specifications Classification by the Spray Volume

15.63 €

1 Available 11 Days 10[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)155.9R1/4Finished Product (No strainer)59

Loading...

  1. 1

Basic information

Injection Form Uniform sector Fluid A Fluid Type A Fluid
Applicable Fluid Oil / Aqueous Solution / Chemical Solution / Water / Urea Aqueous / Etching solution / Paste Liquid / Lubricant Standard Pressure(MPa) 0.3

This page is Integrated Flat Fan-Shaped Nozzle with Uniform Spray, VEP Series, Made of Metal / Resin, part number 1/4MVEP1559S303.
You can find the detail information about specifications and dimensions on part number 1/4MVEP1559S303.

Variation of this product

Part Number
1/4MVEP11519S303W
1/4MVEP11523S303
1/4MVEP11531S303
1/4MVEP1578S303
1/4MVEP25117S303
1/4MVEP25157S303
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMaterial Classification by Spray Angle (the spray angle under the standard atmosphere pressure)
(deg)
Spray Volume (under standard atmosphere pressure)
(l/min)
Nominal Mounting Screw Specifications Classification by the Spray Volume

24.49 €

1 Available 11 Days 10[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)1151.9R1/4Finished Product (With strainer)19

15.27 €

1 Available 31 Days 10[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)1152.3R1/4Finished Product (No strainer)23

15.27 €

1 Available 5 Days 10[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)1153.1R1/4Finished Product (No strainer)31

15.63 €

1 Available 11 Days 10[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)157.8R1/4Finished Product (No strainer)78

15.27 €

1 Available 11 Days 10[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)2511.7R1/4Finished Product (No strainer)117

15.27 €

1 Available 11 Days 10[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)2515.7R1/4Finished Product (No strainer)157

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360