Manufacturer part number: 1/2FBBXP18S303
Brand: IKEUCHI
Price: 48.21 €
Delivery time: 7 Days
Material: [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)
Standard Pressure: 0.35 MPa
Spray Volume (under standard atmosphere pressure): 18 l/min
Nominal Mounting Screw: Rc1/2
Classification by the Spray Volume: 18
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1/2FBBXP18S303
Part Number
|
---|
1/2FBBXP18S303 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Standard Pressure (MPa) | Spray Volume (under standard atmosphere pressure) (l/min) | Nominal Mounting Screw | Classification by the Spray Volume | |
---|---|---|---|---|---|---|---|---|---|---|
48.21 € | 1 | 7 Days | 10 | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | 0.35 | 18 | Rc1/2 | 18 |
Loading...
Injection Form | Filled Circle Cone /Filled Square Cone | Fluid | A Fluid | Type | A Fluid |
---|---|---|---|---|---|
Applicable Fluid | Water | Classification by Spray Angle (the spray angle under the standard atmosphere pressure)(deg) | 120 |
This page is Fully-Coned Nozzle, Wide Injection Angle Type, BBXP Series, part number 1/2FBBXP18S303.
You can find the detail information about specifications and dimensions on part number 1/2FBBXP18S303.
Configure
Basic Attributes
Type
Material
Standard Pressure(MPa)
Spray Volume (under standard atmosphere pressure)(l/min)
Nominal Mounting Screw
Classification by the Spray Volume
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1/2FBBXP20S303 |
1/2FBBXP23S303 |
1/2FBBXP26S303 |
1/4MBBXP040S303 |
1/4MBBXP050S303 |
1/4MBBXP060S303 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Standard Pressure (MPa) | Spray Volume (under standard atmosphere pressure) (l/min) | Nominal Mounting Screw | Classification by the Spray Volume |
---|---|---|---|---|---|---|---|---|---|---|
48.21 € | 1 | 7 Days | 10 | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | 0.35 | 20 | Rc1/2 | 20 | ||
48.21 € | 1 | 7 Days | 10 | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | 0.35 | 23 | Rc1/2 | 23 | ||
48.21 € | 1 | 5 Days | 10 | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | 0.35 | 26 | Rc1/2 | 26 | ||
10.79 € | 1 | Available |
Same day
Stock | 10 | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | 0.2 | 4 | R1/4 | 040 | |
19.42 € | 1 | 5 Days | 10 | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | 0.2 | 5 | R1/4 | 050 | ||
19.42 € | 1 | 6 Days | 10 | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | 0.2 | 6 | R1/4 | 060 |