Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KC-24-3
Type | Adjusting Bolt Type | Height Adjusting Handle | Available | Thread Material | Cold forged carbon steel wire rod |
---|---|---|---|---|---|
Thread Surface Treatment | Zinc Plating Chromate Treatment | Body Material | ABS Resin | Allowable Load(kN) | 0 |
Main Body Height h(mm) | 33 | Swivel Mechanism | NA | Width φ D | 20.9 |
Height adjustable amount(mm) | 20 | Collar | Black | Product Code | 22925 |
This page is Quick Adjuster KC-24-3, part number KC-24-3.
You can find the detail information about specifications and dimensions on part number KC-24-3.