Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C-93
Type | Magnetic Catch | Magnet Type Category | Square shape | Adsorption Power(N) | 14 |
---|---|---|---|---|---|
Length L(mm) | 47 | Width W(mm) | 14 | Mounting Method | Imposition |
Mounting Hole Dia. D(mm) | 3 | Magnet Square Mounting Surface | B | Holding Plate | Available |
Operating Environment | Standard | Body Material | Polyethylene | Main Body Surface Treatment | NA |
Backing Plate Material | Cold rolled steel plate (EN 1.0330 Equiv.) | Backing Plate Surface Treatment | Zinc Plating Chromate Treatment | Magnet Material | Synthetic rubber (isotropic ferrite magnet) |
Magnet Surface Treatment | NA | Height h(mm) | 17.5 | Main Body Color | Brown |
Product Code | 20363 |
This page is Magnetic Catch C-93, part number C-93.
You can find the detail information about specifications and dimensions on part number C-93.