Sun Arrow Castors (Made of Plastic) Erector Dedicated Types CJ and CK (CJ-100)

Sun Arrow Castors (Made of Plastic) Erector Dedicated Types CJ and CK CJ-100

Product Details:

Manufacturer part number: CJ-100

Brand: YAZAKI KAKO

Price: 50.62

Delivery time: 10 Days


Technical Data:

Caster Type: Flexible

Max. Load: 80 N

Type: Free-Moving Car

Max. Load Mass: 80 kg

Eccentricity: 28 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CJ-100

Part Number
CJ-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCaster Type Max. Load
(N)
Type Max. Load Mass
(kg)
Eccentricity
(mm)

50.62 €

1 10 Days 10Flexible80Free-Moving Car8028

Loading...

  1. 1

Basic information

Type Casters Body Caster Mounting Type Plate

This page is Sun Arrow Castors (Made of Plastic) Erector Dedicated Types CJ and CK, part number CJ-100.
You can find the detail information about specifications and dimensions on part number CJ-100.

Variation of this product

Part Number
CJ-100S
CJ-130
CJ-130S
CK-130
CK-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSCaster Type Max. Load
(N)
Type Max. Load Mass
(kg)
Eccentricity
(mm)

58.23 €

1 9 Days 10Be Freely with Brake80Free-Moving Car8028

62.75 €

1 9 Days 10Flexible100Free-Moving Car10028

72.47 €

1 9 Days 10Be Freely with Brake100Free-Moving Car10028

48.33 €

1 9 Days 10Fixed100Fixed Car100-

62.79 €

1 9 Days 10Fixed125Fixed Car125-

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360