Spur gears / ground / MSG (MSGA1-30)

Spur gears / ground / MSG MSGA1-30
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: MSGA1-30

Brand: KOHARA GEAR INDUSTRY

Price: 86.45

Delivery time: 5 Days


Technical Data:

Number of Teeth: 30 Teeth

Hole diameter, Shaft diameter: 10 Ø

Face Width: 10 mm

Diameter of Hub: 25 φ

Length of Hub: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MSGA1-30

Part Number
MSGA1-30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNumber of Teeth
(Teeth)
Hole diameter, Shaft diameter
(Ø)
Face Width
(mm)
Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)

86.45 €

1 5 Days 103010102554X1.8

Loading...

  1. 1

Basic information

Material (Details) Steel Shape B Type Surface Treatment NA
Shaft Bore Config. Keyway Ground Tooth Available Backlash Available
Accuracy Grade(Old JIS) N5 Material (Details) EN 1.7242 Equiv.

This page is Spur gears / ground / MSG, part number MSGA1-30.
You can find the detail information about specifications and dimensions on part number MSGA1-30.

Variation of this product

Part Number
MSGA1-18
MSGA1-20
MSGA1-25
MSGA1-48
MSGA1-50
MSGA1-70
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNumber of Teeth
(Teeth)
Hole diameter, Shaft diameter
(Ø)
Face Width
(mm)
Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)

64.22 €

1 6 Days 10188101553X1.4

67.41 €

1 Available 5 Days 10208101753X1.4

76.00 €

1 6 Days 102510102054X1.8

115.67 €

1 7 Days 104812103054X1.8

119.45 €

1 6 Days 105012103554X1.8

110.24 €

1 5 Days 1070201045106X2.8

Tech Support