Manufacturer part number: SRF2-300
Brand: KOHARA GEAR INDUSTRY
Price: 57.83 €
Delivery time: Same day
Module: 2
Overall Length: 301.59 mm
Length (nominal): 300
Number of Effective Teeth: 48 teeth
Face Width: 20 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SRF2-300
Part Number
|
---|
SRF2-300 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Module | Overall Length (mm) | Length (nominal) | Number of Effective Teeth (teeth) | Face Width (mm) | Height (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
57.83 € 30.07 € | 1 | Available |
Same day
Stock | 10 | 2 | 301.59 | 300 | 48 | 20 | 25 |
Loading...
Tooth Type | Standard | Shape | Rack | Material | Steel |
---|---|---|---|---|---|
Heat Treatment | NA | Ground Tooth | NA | Surface Treatment | Black Oxide |
Both Ends Machined | Available | Accuracy Grade(KHK standard) | KHK R 001 - Class 4 | Material | EN 1.1191 Equiv. |
This page is Double sided machined rack gears / SRF, part number SRF2-300.
You can find the detail information about specifications and dimensions on part number SRF2-300.
Configure
Stock
Basic Attributes
Type
Module
Overall Length(mm)
Length (nominal)
Number of Effective Teeth(teeth)
Face Width(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SRF1-300 |
SRF1-500 |
SRF1.5-1000 |
SRF2-500 |
SRF2.5-1000 |
SRF2.5-1500 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Module | Overall Length (mm) | Length (nominal) | Number of Effective Teeth (teeth) | Face Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
37.83 € | 1 | Available |
Same day
Stock | 10 | 1 | 301.59 | 300 | 96 | 10 | 12 | |
60.83 € | 1 | 5 Days | 10 | 1 | 499.51 | 500 | 159 | 10 | 12 | ||
132.01 € | 1 | 6 Days | 10 | 1.5 | 999.03 | 1000 | 212 | 15 | 20 | ||
95.46 € | 1 | 6 Days | 10 | 2 | 502.65 | 500 | 80 | 20 | 25 | ||
156.28 € | 1 | 6 Days | 10 | 2.5 | 1005.31 | 1000 | 128 | 25 | 30 | ||
229.60 € | 1 | 6 Days | 10 | 2.5 | 1507.96 | 1500 | 192 | 25 | 30 |