Biting Fitting for Anti-Vibration Fitting NE-Type Steel Pipe Nut

Biting Fitting for Anti-Vibration Fitting NE-Type Steel Pipe  Nut
Fitting for the high-pressure piping of up to medium diameter of general hydraulic pressure (13.7 MPa~). Screw machining, welding, flaring, and brazing are not necessary, and pipe bending is also supported.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KKN04-000N
KKN06-000E
KKN08-000E
KKN10-000E
KKN11-000N
KKN12-000E
KKN13-000N
KKN15-000E
KKN16-000E
KKN17-000N
KKN18-000E
KKN20-000E
KKN22-000E
KKN22-000N
KKN25-000E
KKN27-000N
KKN28-000E
KKN30-000E
KKN34-000N
KKN35-000E
KKN38-000N
KKN40-000N
KKN42-000N
KKN43-000N
KKN48-000N
KKN50-000N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Mounting Screw( Related Parts) Nominal A (Related Parts) Nominal B (Related Parts) Nominal (Related Parts)
(mm)
Applicable Pipe O.D. (related parts)
(mm)

4.78 €

1 11 Days 10X1.25--44

4.81 €

1 11 Days 12X1.5--66

4.86 €

1 16 Days 14X1.5--88

5.52 €

1 17 Days 16X1.5--1010

5.20 €

1 11 Days 16X1.561/8-10.5

5.57 €

1 11 Days 18X1.5--1212

7.86 €

1 11 Days 20X1.581/4-13.8

6.94 €

1 11 Days 22X1.5--1515

7.07 €

1 11 Days 24X1.5--1616

8.70 €

1 11 Days 26X1.5103/8-17.3

9.21 €

1 11 Days 26X1.5--1818

9.76 €

1 11 Days 28X1.5--2020

10.35 €

1 11 Days 30X1.5--2222

8.53 €

1 11 Days 30X1.5151/2-21.7

11.97 €

1 11 Days 35X1.5--2525

16.68 €

1 11 Days 38X1.5203/4-27.2

14.64 €

1 11 Days 38X1.5--2828

19.03 €

1 11 Days 40X1.5--3030

30.47 €

1 11 Days 45X1.5251-34

26.53 €

1 11 Days 45X1.5--3535

34.66 €

1 11 Days 48X1.5--3838

42.37 €

1 11 Days 52X2--4040

48.13 €

1 11 Days 52X2--4242

48.80 €

1 11 Days 56X2321 1/4-42.7

65.00 €

1 11 Days 64X2401 1/2-48.6

64.94 €

1 11 Days 64X2--5050

Loading...

  1. 1

Basic information

Type Related Components Types of Related components Nut Material (Related Components) Carbon steel
Applicable Fluids (related parts) Oil Mounting Screw Type (Related Parts) M

Tech Support