Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | The Number of Teeth | Pulley Shape | Surface Treatment | Outermost diameter (mm) | Keyway | Shaft Hole Dia. H7 (mm) | Flange | Setscrew | Tapping | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48.62 € | 1 | 9 Days | 10 | 16 | A | N/A | 24.5 | NA | 9 | NA | - | NA | ||
48.62 € | 1 | 9 Days | 10 | 16 | A | N/A | 24.5 | NA | 9 | NA | M4 x 5 | One Location | ||
48.62 € | 1 | 9 Days | 10 | 16 | A | N/A | 24.5 | NA | 9 | NA | M4 x 5 | 2 places 90 degrees | ||
48.62 € | 1 | 9 Days | 10 | 16 | A | N/A | 24.5 | NA | 9 | NA | M4 x 5 | 2 places 120 degrees | ||
28.91 € | 1 | 14 Days | 10 | 16 | B | N/A | 31 | NA | 7 | Available | - | NA | ||
33.18 € | 1 | 14 Days | 10 | 16 | B | N/A | 31 | NA | 7 | Available | M4 x 5 | One Location | ||
38.06 € | 1 | 14 Days | 10 | 16 | B | N/A | 31 | NA | 7 | Available | M4 x 5 | 2 places 90 degrees | ||
38.06 € | 1 | 14 Days | 10 | 16 | B | N/A | 31 | NA | 7 | Available | M4 x 5 | 2 places 120 degrees | ||
28.91 € | 1 | 14 Days | 10 | 16 | B | N/A | 31 | NA | 8 | Available | - | NA | ||
33.18 € | 1 | 14 Days | 10 | 16 | B | N/A | 31 | NA | 8 | Available | M4 x 5 | One Location | ||
38.06 € | 1 | 14 Days | 10 | 16 | B | N/A | 31 | NA | 8 | Available | M4 x 5 | 2 places 90 degrees | ||
38.06 € | 1 | 14 Days | 10 | 16 | B | N/A | 31 | NA | 8 | Available | M4 x 5 | 2 places 120 degrees | ||
28.91 € | 1 | 14 Days | 10 | 16 | B | N/A | 31 | NA | 9 | Available | - | NA | ||
33.18 € | 1 | 14 Days | 10 | 16 | B | N/A | 31 | NA | 9 | Available | M4 x 5 | One Location | ||
38.06 € | 1 | 14 Days | 10 | 16 | B | N/A | 31 | NA | 9 | Available | M4 x 5 | 2 places 90 degrees | ||
38.06 € | 1 | 14 Days | 10 | 16 | B | N/A | 31 | NA | 9 | Available | M4 x 5 | 2 places 120 degrees | ||
26.33 € | 1 | 14 Days | 10 | 16 | B | N/A | 24.5 | NA | 7 | NA | - | NA | ||
30.45 € | 1 | 14 Days | 10 | 16 | B | N/A | 24.5 | NA | 7 | NA | M4 x 5 | One Location | ||
35.34 € | 1 | 14 Days | 10 | 16 | B | N/A | 24.5 | NA | 7 | NA | M4 x 5 | 2 places 90 degrees | ||
35.34 € | 1 | 14 Days | 10 | 16 | B | N/A | 24.5 | NA | 7 | NA | M4 x 5 | 2 places 120 degrees | ||
26.33 € | 1 | 14 Days | 10 | 16 | B | N/A | 24.5 | NA | 8 | NA | - | NA | ||
30.45 € | 1 | 14 Days | 10 | 16 | B | N/A | 24.5 | NA | 8 | NA | M4 x 5 | One Location | ||
35.34 € | 1 | 14 Days | 10 | 16 | B | N/A | 24.5 | NA | 8 | NA | M4 x 5 | 2 places 90 degrees | ||
35.34 € | 1 | 14 Days | 10 | 16 | B | N/A | 24.5 | NA | 8 | NA | M4 x 5 | 2 places 120 degrees | ||
26.33 € | 1 | 14 Days | 10 | 16 | B | N/A | 24.5 | NA | 9 | NA | - | NA | ||
30.45 € | 1 | 14 Days | 10 | 16 | B | N/A | 24.5 | NA | 9 | NA | M4 x 5 | One Location | ||
35.34 € | 1 | 14 Days | 10 | 16 | B | N/A | 24.5 | NA | 9 | NA | M4 x 5 | 2 places 90 degrees | ||
35.34 € | 1 | 14 Days | 10 | 16 | B | N/A | 24.5 | NA | 9 | NA | M4 x 5 | 2 places 120 degrees | ||
24.17 € | 1 | 14 Days | 10 | 18 | A | N/A | 33 | NA | 7 | Available | - | NA | ||
28.43 € | 1 | 14 Days | 10 | 18 | A | N/A | 33 | NA | 7 | Available | M4 x 5 | One Location | ||
33.32 € | 1 | 14 Days | 10 | 18 | A | N/A | 33 | NA | 7 | Available | M4 x 5 | 2 places 90 degrees | ||
33.32 € | 1 | 14 Days | 10 | 18 | A | N/A | 33 | NA | 7 | Available | M4 x 5 | 2 places 120 degrees | ||
24.17 € | 1 | 14 Days | 10 | 18 | A | N/A | 33 | NA | 8 | Available | - | NA | ||
28.43 € | 1 | 14 Days | 10 | 18 | A | N/A | 33 | NA | 8 | Available | M4 x 5 | One Location | ||
33.32 € | 1 | 14 Days | 10 | 18 | A | N/A | 33 | NA | 8 | Available | M4 x 5 | 2 places 90 degrees | ||
33.32 € | 1 | 14 Days | 10 | 18 | A | N/A | 33 | NA | 8 | Available | M4 x 5 | 2 places 120 degrees | ||
24.17 € | 1 | 14 Days | 10 | 18 | A | N/A | 33 | NA | 9 | Available | - | NA | ||
28.43 € | 1 | 14 Days | 10 | 18 | A | N/A | 33 | NA | 9 | Available | M4 x 5 | One Location | ||
33.32 € | 1 | 14 Days | 10 | 18 | A | N/A | 33 | NA | 9 | Available | M4 x 5 | 2 places 90 degrees | ||
33.32 € | 1 | 14 Days | 10 | 18 | A | N/A | 33 | NA | 9 | Available | M4 x 5 | 2 places 120 degrees | ||
27.79 € | 1 | Available | 14 Days | 10 | 18 | A | N/A | 33 | Available | 10 | Available | - | NA | |
24.17 € | 1 | 14 Days | 10 | 18 | A | N/A | 33 | NA | 10 | Available | - | NA | ||
32.04 € | 1 | Available | 14 Days | 10 | 18 | A | N/A | 33 | Available | 10 | Available | M4×4 | One Location | |
28.43 € | 1 | 14 Days | 10 | 18 | A | N/A | 33 | NA | 10 | Available | M4×4 | One Location | ||
36.94 € | 1 | Available | 14 Days | 10 | 18 | A | N/A | 33 | Available | 10 | Available | M4×4 | 2 places 90 degrees | |
33.32 € | 1 | 14 Days | 10 | 18 | A | N/A | 33 | NA | 10 | Available | M4×4 | 2 places 90 degrees | ||
36.94 € | 1 | Available | 13 Days | 10 | 18 | A | N/A | 33 | Available | 10 | Available | M4×4 | 2 places 120 degrees | |
33.32 € | 1 | Available | 14 Days | 10 | 18 | A | N/A | 33 | NA | 10 | Available | M4×4 | 2 places 120 degrees | |
27.79 € | 1 | 14 Days | 10 | 18 | A | N/A | 33 | Available | 11 | Available | - | NA | ||
24.17 € | 1 | 14 Days | 10 | 18 | A | N/A | 33 | NA | 11 | Available | - | NA | ||
32.04 € | 1 | 14 Days | 10 | 18 | A | N/A | 33 | Available | 11 | Available | M4×4 | One Location | ||
28.43 € | 1 | 14 Days | 10 | 18 | A | N/A | 33 | NA | 11 | Available | M4×4 | One Location | ||
36.94 € | 1 | 14 Days | 10 | 18 | A | N/A | 33 | Available | 11 | Available | M4×4 | 2 places 90 degrees | ||
33.32 € | 1 | 14 Days | 10 | 18 | A | N/A | 33 | NA | 11 | Available | M4×4 | 2 places 90 degrees | ||
36.94 € | 1 | Available | 14 Days | 10 | 18 | A | N/A | 33 | Available | 11 | Available | M4×4 | 2 places 120 degrees | |
33.32 € | 1 | 14 Days | 10 | 18 | A | N/A | 33 | NA | 11 | Available | M4×4 | 2 places 120 degrees | ||
23.18 € | 1 | 14 Days | 10 | 18 | A | N/A | 27.69 | NA | 7 | NA | - | NA | ||
25.71 € | 1 | 14 Days | 10 | 18 | A | N/A | 27.69 | NA | 7 | NA | M4 x 5 | One Location | ||
30.59 € | 1 | 14 Days | 10 | 18 | A | N/A | 27.69 | NA | 7 | NA | M4 x 5 | 2 places 90 degrees | ||
30.59 € | 1 | 14 Days | 10 | 18 | A | N/A | 27.69 | NA | 7 | NA | M4 x 5 | 2 places 120 degrees |
Loading...
Type | Timing pulley | Belt-shaped | S5M | Belt Width Used(mm) | 10 |
---|---|---|---|---|---|
Material | EN AW-2017 Equiv. | Pulley/Idlers | Pulley (No Bearing) |
Configure
Basic Attributes
The Number of Teeth
Pulley Shape
Surface Treatment
Keyway
Shaft Hole Dia. H7(mm)
Flange
Setscrew
Tapping
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes