KKG Type Grommet

KKG Type Grommet
  • Promotional pricing
  • Volume Discount
[Product information]
· Internal diameter (ø): 3.5 to 30 · Applicable plate thickness (groove width)·(mm): 13 · Panel opening dimensions (ø): 6 to 36 · Outer diameter (ø): 9 to 42 · Total height (mm): 3.7 to 89

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE-9

Part Number
GE-9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.04 €

1.16 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Internal Diameter(φ) 9 Applicable Plate (Groove Thickness)(mm) 3 Panel Opening Dimensions(φ) 12
Outer Diameter(φ) 15 Full height(mm) 6 1P Qty.(pcs.) 6

This page is KKG Type Grommet, part number GE-9.
You can find the detail information about specifications and dimensions on part number GE-9.

Tech Support