Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Fitting | Material | Stainless Steel (EN 1.4401 Equiv.) | Applicable Fluid | Water / Air / Oil |
---|---|---|---|---|---|
Connection Type | Screw⇔Pipe Direction | Connection Type - Thread, Tube Direction | 90° Elbow | Connection Thread Type | PT |
Max. Operating Pressure(MPa) | 20.58 | Surface Treatment | NA | Type | Screw-In Male Elbows |
Standard | Meter |