Manufacturer part number: JDB-10512
Brand: ZOB
Price: 4.07 €
Delivery time: 5 Days
I.D. d: 5 mm
O.D. D: 9 mm
Overall Length L: 12 mm
Thickness T: 2 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
JDB-10512
Type | Straight Type | Metallic | Brass | Environment | Standard / In Oil |
---|---|---|---|---|---|
Maximum Allowable PV Value Range(N/mm2•m/s) | 1.1~2.0 | Maximum Allowable PV Value(N/mm²·m/s) | 1.65 | Max. Allowable Velocity V(m/s) | 0.5 |
Length Type | Single | Mounting Shaft Fits | d8 / e7 / g6 / f8 | Mounting Hole Fits | H7 |
Lubrication Condition | Non-Lubricated |
This page is Plain bearing bushes / copper alloy / solid lubricant / JDB, part number JDB-10512.
You can find the detail information about specifications and dimensions on part number JDB-10512.
Configure
Basic Attributes
Type
I.D. d(mm)
O.D. D(mm)
Overall Length L(mm)
Thickness T(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
JDB-10510 |
JDB-10515 |
JDB-10608 |
JDB-10610 |
JDB-10612 |
JDB-10615 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | I.D. d (mm) | O.D. D (mm) | Overall Length L (mm) | Thickness T (mm) |
---|---|---|---|---|---|---|---|---|---|
7.67 € | 1 | Available |
Same day
Stock | 10 | 5 | 9 | 10 | 2 | |
4.66 € | 1 | Available | 5 Days | 10 | 5 | 9 | 15 | 2 | |
7.42 € | 1 | Available | 5 Days | 10 | 6 | 10 | 8 | 2 | |
3.32 € | 1 | Available | 5 Days | 10 | 6 | 10 | 10 | 2 | |
7.42 € | 1 | Available |
Same day
Stock | 10 | 6 | 10 | 12 | 2 | |
7.70 € | 1 | Available |
Same day
Stock | 10 | 6 | 10 | 15 | 2 |