Manufacturer part number: AZK40606
Brand: IKO
Price: 44.37 €
Delivery time: 11 Days
Outer Ring: No Outer Ring
I.D. d: 40 mm
O.D. D: 60 mm
Width B: 6 mm
Rotational Speed: 6000 1/min
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AZK40606
Part Number
|
---|
AZK40606 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Outer Ring | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (Ca) (N) | Basic Load Rating, Static Rating (Coa) (N) | Format of Shaft Bearing | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.37 € | 1 | 11 Days | 10 | No Outer Ring | 40 | 60 | 6 | 6000 | 41700 | 133000 | Thrust Roller Bearing without Inner and Outer Rings |
Loading...
Raceway Ring Shape | Cylindrical Roller | Load Direction | Radial / Thrust | Precision (JIS) | Grade 0 |
---|---|---|---|---|---|
Size Standards | Metric System | Specifications | Standard / For high Speed |
This page is Thrust Roller Bearing, part number AZK40606.
You can find the detail information about specifications and dimensions on part number AZK40606.
Configure
Basic Attributes
Type
Outer Ring
I.D. d(mm)
O.D. D(mm)
Width B(mm)
Format of Shaft Bearing
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AZ203510 |
AZ254211 |
AZ304711 |
AZK40689 |
AZK45656 |
AZK45739 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Outer Ring | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (Ca) (N) | Basic Load Rating, Static Rating (Coa) (N) | Format of Shaft Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
52.16 € | 1 | 11 Days | 10 | With Outer Ring | 20 | 35 | 10 | 11000 | 19000 | 48700 | Thrust Roller Bearing with Inner and Outer Rings | ||
56.85 € | 1 | 6 Days | 10 | With Outer Ring | 25 | 42 | 11 | 9000 | 22700 | 60700 | Thrust Roller Bearing with Inner and Outer Rings | ||
59.63 € | 1 | 11 Days | 10 | With Outer Ring | 30 | 47 | 11 | 8000 | 27400 | 81000 | Thrust Roller Bearing with Inner and Outer Rings | ||
55.80 € | 1 | 9 Days | 10 | No Outer Ring | 40 | 68 | 9 | 5500 | 68700 | 195000 | Thrust Roller Bearing without Inner and Outer Rings | ||
42.92 € | 1 | 9 Days | 10 | No Outer Ring | 45 | 65 | 6 | 5500 | 40800 | 133000 | Thrust Roller Bearing without Inner and Outer Rings | ||
61.08 € | 1 | 9 Days | 10 | No Outer Ring | 45 | 73 | 9 | 5000 | 75700 | 227000 | Thrust Roller Bearing without Inner and Outer Rings |