Manufacturer part number: JCP32-G
Brand: SHOWA CORPORATION
Price: 4.51 €
Delivery time: 10 Days
The main application tube outer diameter: 40 to Less Than 50 mm
Compatible Pipe Diameter: 42.7 mm
Standard: 32A
Color: Gray
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
JCP32-G
Part Number
|
---|
JCP32-G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | The main application tube outer diameter (mm) | Compatible Pipe Diameter (mm) | Standard | Color | |
---|---|---|---|---|---|---|---|---|
4.51 € | 1 | Available | 10 Days | 40 to Less Than 50 | 42.7 | 32A | Gray |
Loading...
Type | The Related Components of Floor Through Brackets | Material | PVC (Polyvinyl Chloride) | Surface Treatment | N/A |
---|
This page is Sealing Plate, JCP Resin Sealing Plate, part number JCP32-G.
You can find the detail information about specifications and dimensions on part number JCP32-G.
Configure
Basic Attributes
Type
The main application tube outer diameter(mm)
Compatible Pipe Diameter(mm)
Standard
Color
Filter by standard shipping days
Optional Attributes
Part Number |
---|
JCP10-W |
JCP100 |
JCP100-G |
JCP32-I |
JCP32-W |
JCP40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | The main application tube outer diameter (mm) | Compatible Pipe Diameter (mm) | Standard | Color |
---|---|---|---|---|---|---|---|---|
2.79 € | 1 | Available | 10 Days | 10 to Less Than 20 | 17.3 | 10A | White | |
22.42 € | 1 | 12 Days | 100 to Less than 200 | 114.3 | 100A | Standard | ||
22.42 € | 1 | 10 Days | 100 to Less than 200 | 114.3 | 100A | Gray | ||
4.51 € | 1 | Available | 10 Days | 40 to Less Than 50 | 42.7 | 32A | Ivory | |
4.51 € | 1 | Available | 10 Days | 40 to Less Than 50 | 42.7 | 32A | White | |
12.59 € | 1 | 10 Days | 40 to Less Than 50 | 48.6 | 40A | Standard |