Toggle Clamp - Latch Type - Flange Base, J-Shaped Hook, GH-431M / GH-431-SS

Toggle Clamp - Latch Type - Flange Base, J-Shaped Hook, GH-431M / GH-431-SS
Latch type toggle clamp. The maximum clamping pressure is 3180 N. Iron or stainless steel may be selected for the main body material. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. Supplying OEM products for various manufacturers, and with sites in Europe and North America, they have expanded their sales and gained an excellent reputation.
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GH-431-SS
GH-431M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material

32.01 €

1 5 Days Stainless Steel

26.47 €

1 5 Days EN 1.0038 Equiv.

Loading...

  1. 1

Basic information

Type Tension type Tightening Force(N) 3180 Attaching Method Flange Base
Clamp Screw NA Tightening Force (Range Selectable)(N) 3100~

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360