Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SMD20GUU
Type2 | Housing | Style | Open Type, Clearance Adjusting Type | Diameter of Inscribed Circle(mm) | 20 |
---|---|---|---|---|---|
Overall Length L(mm) | 50 | Material of Outer Cylinder | Bearing Steel | Outer Cylinder Surface Treatment | No Surface Treatment |
Motion | Linear Motion | Lubrication Type | N/A | Ball Recirculation Type | Single |
Basic Load Rating Dynamic Rating (Detail)(N) | 882 | Basic Load Rating Static Rating(N) | 1370 | Type | Open Type |
Length | Standard | Holder Material | Resin | Dust-proof Seal | Both ends with adhesive |