Manufacturer part number: 233-270
Brand: SUGITA_ACE
Price: 220.78 €
Delivery time: 9 Days
Rope Diameter: 0.81 mm
Structure for Standing Wire: S7 -0.81
Size: 200 m
Cutting load: 65 kg
Weight: 0.00254kg/m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
233-270
Part Number
|
---|
233-270 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rope Diameter (mm) | Structure for Standing Wire | Size (m) | Cutting load (kg) | Weight | Specifications | Product Name | Number Contained In A Packet (Coil) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
220.78 € | 1 | Available | 9 Days | 0.81 | S7 -0.81 | 200 | 65 | 0.00254kg/m | 200m Coil (Standard Length) | Stainless Steel Wire Rope(7×7) S7 -0.81 | 1 |
Loading...
Type | Wire | Material | Stainless Steel (EN 1.4301 Equiv.) |
---|
This page is Stainless Steel Wire Rope, part number 233-270.
You can find the detail information about specifications and dimensions on part number 233-270.
Configure
Basic Attributes
Type
Rope Diameter(mm)
Structure for Standing Wire
Size(m)
Cutting load(kg)
Weight
Specifications
Product Name
Number Contained In A Packet(Coil)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
233-250 |
233-260 |
233-272 |
233-274 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rope Diameter (mm) | Structure for Standing Wire | Size (m) | Cutting load (kg) | Weight | Specifications | Product Name | Number Contained In A Packet (Coil) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4.76 € | 1 | Available | 9 Days | 1 | S7-1.0 | - | - | - | (7×7) per 1m | S7-1.0M | - | |
8.22 € | 1 | Available | 9 Days | 2 | S19- 2.0 | - | - | - | (7×19) per 1m | S19- 2.0M | - | |
205.25 € | 1 | Available | 9 Days | 1 | S7 -1.00 | 200 | 78 | 0.00420kg/m | 200m Coil (Standard Length) | Stainless Steel Wire Rope(7×7) S7 -1.00 | 1 | |
301.38 € | 1 | Available | 9 Days | 2 | S7 -2.00 | 200 | 340 | 0.01700kg/m | 200m Coil (Standard Length) | Stainless Steel Wire Rope(7×7) S7 -2.00 | 1 |