Wheel Conveyor for Picking Racks (Made of Resin, Wheel Diameter: 18 mm) (V-1820UP-20-2000)

Wheel Conveyor for Picking Racks (Made of Resin, Wheel Diameter: 18 mm) V-1820UP-20-2000

Product Details:

Manufacturer part number: V-1820UP-20-2000

Brand: TRUSCO NAKAYAMA

Price: 83.01

Delivery time: 12 Days


Technical Data:

Pitch: 20 mm

Machine Length: 2000 mm

JAN Code: 4989999682489

Order Code: 300-5585

Mass: 2.50 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

V-1820UP-20-2000

Part Number
V-1820UP-20-2000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pitch
(mm)
Machine Length
(mm)
JAN Code Order Code Mass
(kg)

83.01 €

1 12 Days 2020004989999682489300-55852.50

Loading...

  1. 1

Basic information

Wheel width(mm) 20 Wheel diameter(mm) 18 Quantity per Package(unit) 1

This page is Wheel Conveyor for Picking Racks (Made of Resin, Wheel Diameter: 18 mm), part number V-1820UP-20-2000.
You can find the detail information about specifications and dimensions on part number V-1820UP-20-2000.

Variation of this product

Part Number
V-1820UP-20-1500
V-1820UP-20-3000
V-1820UP-25-1000
V-1820UP-25-1500
V-1820UP-25-2000
V-1820UP-25-3000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pitch
(mm)
Machine Length
(mm)
JAN Code Order Code Mass
(kg)

63.55 €

1 12 Days 2015004989999682472300-55771.87

124.48 €

1 12 Days 2030004989999682496300-55933.75

38.75 €

1 12 Days 2510004989999682502300-56071.23

56.94 €

1 12 Days 2515004989999691726300-56151.85

75.94 €

1 12 Days 2520004989999691733300-56232.46

113.96 €

1 12 Days 2530004989999691740300-56313.69

Tech Support